-
Built-in diameter
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Suitable for built-in mounting
-
Suitable for wall mounting
-
Housing material
-
Suitable for number of light sources
-
With light source
-
Material
-
Material
-
Material
-
Light sharing
-
Suitable for suspended mounting
-
Colour rendering index CRI
-
Colour of light
-
Light outlet
-
Length
-
Suitable for light line configuration
-
Dimming phase cut-on
-
Design of the grid/reflector
-
Length
-
Length
-
Length
-
Length
-
With light sensor
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Grid perforated
-
Dimming DALI
-
With movement sensor
-
With movement sensor
-
Reflector perforated
-
Outer diameter
-
Suitable for surface mounting
-
Dimming DSI
-
Type of control gear
-
Lamp type
-
Dimming Touch and Dim
-
With control gear
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Type of grid
-
Height/depth
-
Dimming DMX
-
Height/depth
-
Height/depth
-
Height/depth
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Suitable for emergency lighting
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
Rated life time L70/B50 at 25 °C
-
Beam angle
-
Diameter
-
Diameter
-
Diameter
-
Diameter
-
Diameter
-
Diameter
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Built-in height/depth
-
With air slots
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Colour
-
Colour
4117926
Diffuser Opal diffuser for AVR254
4117927
Diffuser Opal diffuser AVR254 PIR
4117598
Bracket AVR254 recessed mounting faste
4117590
Mechanical accessory For AVR254 luminaires, white
4117599
Mechanical accessory for AVR254 luminaires, white
4117679
Mechanical accessory For AVR254 luminaires, white
4117594
Optical accessory For AVR254 luminaires, white
4217364
Sensor luminaire LED PIR sensor luminaire 11 W
4217367
Sensor luminaire LED PIR sensor luminaire 11 W
4217371
Sensor luminaire LED PIR sensor luminaire 8 W
4217376
Sensor luminaire LED PIR sensor luminaire 8 W
4217373
Sensor luminaire LED radar sensor luminaire 8 W
4217377
Sensor luminaire LED radar sensor luminaire 8 W
4217370
Universal luminaire LED luminaire 8 W
4217374
Universal luminaire LED luminaire 8 W
4217365
Sensor luminaire LED radar sensor luminaire 11
4217368
Sensor luminaire LED radar sensor luminaire 11
4217361
Universal luminaire LED luminaire 11 W
4217362
Universal luminaire LED luminaire 11 W