FILTERS
Clear all
Category
Technical characteristics
-
Transparent
-
Material
-
Material quality
-
Length
-
Surface protection
-
Surface protection
-
Model
-
Surface protection
-
Suitable for circuit integrity
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of permanent partitions
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Colour
-
RAL-number
-
Halogen free
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA22-3
1420786
1420786
Front 32x6 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA22-1
1420686
1420686
Front 32x6 mm 3 m AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA32-3
1420785
1420785
Front 54x7.5 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA32-1
1420685
1420685
Front 54x7.5 mm 3 m AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA10-3
1420716
1420716
Mini trunking 100x49 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA10-1
1420606
1420606
Mini trunking 100x49 mm 3 m AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA18-3
1420717
1420717
Mini trunking 184x49 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA18-1
1420607
1420607
Mini trunking 184x49 mm 3 m AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA202-3
1420782
1420782
Mini trunking 32x20.5 3 m WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA202-1
1420682
1420682
Mini trunking 32x20.5 3 m AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA302-3
1420781
1420781
Mini trunking 65x30 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA302-1
1420681
1420681
Mini trunking 65x30 mm 3 m AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA652-3
1420780
1420780
Mini trunking 65x65 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA652-1
1420680
1420680
Mini trunking 65x65 mm 3 m AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBD100-3
1420790
1420790
End plate 100x49 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBD100-1
1420690
1420690
End plate 100x49 mm AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBD180-3
1420791
1420791
End plate 184x49 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBD180-1
1420691
1420691
End plate 184x49 mm AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBD30-3
1420789
1420789
End plate 65x30 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBD30-1
1420689
1420689
End plate 65x30 mm AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBD65-3
1420788
1420788
End plate 65x65 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBD65-1
1420688
1420688
End plate 65x65 mm AL
You can only compare 4 products, you must remove 1 to add this one