-
Material
-
Material
-
Staple length
-
Material quality
-
Mounting method cover
-
Number of covers
-
Number of covers
-
Number of covers
-
Covers supplied with the product
-
Cover width 1
-
Cover width 1
-
Mounting method duct
-
Length
-
Cover width 2
-
Cover width 2
-
Length
-
Surface protection
-
Surface protection
-
Symmetric
-
Model
-
Model
-
Surface protection
-
Model
-
Cover width 3
-
Surface protection
-
Model
-
Model
-
Surface protection
-
With potential equalization
-
Suitable for circuit integrity
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Construction rear wall (inner side)
-
With cable fixing clip
-
With duct connector
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
1441960
Corner 65x100 mm AL
1441948
Front 45 mm 3 m WH
1441938
Front 45 mm 3 m AL
1420732
Front 80 mm 3 m WH
1420731
Front 80 mm 3 m AL
1441928
Recessed trunking125(100)x65mm
Wall trunking 100/45x65 3m AL
1441940
Wall trunking 100/80x65 3m WH
1441930
Wall trunking 100/80x65 3m AL
1441943
Wall trunking 135/2-45x653m WH
1441933
Wall trunking 135/2-45x653m AL
1441942
Wall trunking 135/80x65 mm, 3m
1441932
TB1310-1 Al 135x65x3000 AN
1467398
TB1032-3 incl. screws
1441975
Feeding trunking cover TB45-2 Al 45x19x3000mm black
1441974
Office trunking cover TB80-3 Al 80x20x3000 BLK
1420618
End piece TBP100-2 MUS
1420619
End piece TBP135-2 MUS
1420624
End piece TBP170-2 MUS
End piece TBP220-2 MUS
1441976
Office trunking TB1010-2 Al 100x65x3000 BLK
1406797
Office trunking TB1021-1 Al 100x65x3000 AN IR
1406798
Office trunking TB1021-3 Al 100x65x3000 VHT IR
Office trunking Office trunking TB1032-2 Al 1