-
Type of accessory/spare part
-
Transparent
-
Accessory
-
Material
-
Suitable for number of light sources
-
Power factor
-
With light source
-
Material
-
Material
-
Spare part
-
Colour rendering index CRI
-
Colour of light
-
Dimming phase cut-on
-
Length
-
Length
-
Length
-
Length
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With movement sensor
-
Degree of protection (NEMA)
-
Dimming DALI
-
Dimming DALI
-
Lamp holder
-
Light distributor
-
Dimming DSI
-
Type of control gear
-
Lamp type
-
Dimming Touch and Dim
-
With control gear
-
Dimming with push-button
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Number of poles
-
Height/depth
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Suitable for emergency lighting
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Protection class
-
No dim function
-
No dim function
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Rated life time L70/B50 at 25 °C
-
Compatible with Amazon Alexa
-
Compatible with Casambi
-
Constant light output (CLO)
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Emergency power supply integrated
-
With switch
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Colour of light adjustable
-
Luminous flux adjustable
-
Beam angle adjustable
-
Type of wiring
-
Conductor cross section
-
Electrical connection with connector system
-
Operation by Bluetooth
-
Width
-
Width
-
Width
-
Height
-
Height
-
Degree of protection (IP)
-
Voltage type
-
Colour
-
Colour
-
Colour
-
Connection type
4364170
Control accessory AMJK1 SPRING BRACKET PAIR
4364172
Control accessory AMJK2 SPRING BRACKET PAIR
4265382
Mechanical accessory AMJK2V SPRING BRACKET PAIR
4265305
Mechanical accessory AMJK3 SPRING BRACKET PAIR
4360083
Control accessory AMJK3 SPRING BRACKET PAIR WH
4361441
Control accessory AMJK1 Suspension Hook Kit
4360398
Industrial luminaire closed TN2234WBFED 41W/840 AC F DALI
4360401
Industrial luminaire closed TN2244MBC LED IP44 54W/840 ACC
4360403
Industrial luminaire closed TN2244MBCED 54W/840 ACC DALI
4360404
Industrial luminaire closed TN2244MBF LED IP44 54W/840 ACF
4360406
Industrial luminaire closed TN2244MBFED 54W/840 AC F DALI
4360407
Industrial luminaire closed TN2244WBC LED IP44 54W/840 ACC
4360409
Industrial luminaire closed TN2244WBCED 54W/840 AC C DALI
4360412
Industrial luminaire closed TN2244WBF LED IP44 54W/840 ACF
4360413
Industrial luminaire closed TN2244WBFED 54W/840 AC F DALI
4360416
Industrial luminaire closed TN2254MBC LED IP44 66W/840 ACC
4360418
Industrial luminaire closed TN2254MBCED 66W/840 AC C DALI
4360419
Industrial luminaire closed TN2254MBF LED IP44 66W/840 ACF
4360421
Industrial luminaire closed TN2254MBFED 66W/840 AC F DALI
4360422
Industrial luminaire closed TN2254WBC LED IP44 66W/840 ACC
4360425
Industrial luminaire closed TN2254WBCED 66W/840 AC C DALI
4360430
Industrial luminaire closed TN2254WBF LED IP44 66W/840 ACF
4360431
Industrial luminaire closed TN2254WBFED 66W/840 AC F DALI
4360593
Industrial luminaire closed TN3134MBF 41W/840 AC F