-
Application
-
Nominal voltage
-
Tarvikkeen/varaosan tyyppi
-
Accessory
-
Spare part
-
Max. hold temperature
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Heating capacity
-
Screening
-
Cable type
-
Width
-
Height
-
Colour
8168686
Floor Heating cable TASSU 1000W 50m 6,7-12,5m²
8168687
Floor Heating cable TASSU 1200W 54m 8,0-15,0m²
8168676
Floor Heating cable TASSU 150W 7m 1,0-1,9m²
8168688
Floor Heating cable TASSU 1600W 72m 10,7-20,0m²
8168689
Floor Heating cable TASSU 1800W 86m 12,0-22,5m²
8168677
Floor Heating cable TASSU 200W 9m 1,3-2,5m²
8168690
Floor Heating cable TASSU 2200W 106m 14,7-27,5m²
8168678
Floor Heating cable TASSU 240W 11m 1,6-3,0m²
8168679
Floor Heating cable TASSU 300W 15m 2,0-3,8m²
8168680
Floor Heating cable TASSU 440W 20m 2,9-5,5m²
8168681
Floor Heating cable TASSU 500W 25m 3,3-6,3m²
8168682
Floor Heating cable TASSU 600W 29m 4,0-7,5m²
8168683
Floor Heating cable TASSU 700W 35m 4,7-8,8m²
8168684
Floor Heating cable TASSU 800W 38m 5,3-10,0m²
8168685
Floor Heating cable TASSU 900W 40m 6,0-11,3m²
1329002
Fastening strap Mounting rail 20 m/roll