Skip to main content
Logo print

ECO320 | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
ENSTO Ensto AVR320
REF. ECO320.1104L/DW
4117323

Sensor luminaire ECO320 IP44 10W 830/840 PIR

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto AVR320
REF. ECO320.110L/DW
4117325

Universal luminaire ECO320 IP44 10W 830/840

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto AVR320
REF. ECO320.1144L/DW
4117326

Sensor luminaire ECO320 IP44 14W 830/840 PIR

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto AVR320
REF. ECO320.114L/DW
4117328

Universal luminaire ECO320 IP44 14W 830/840

You can only compare 4 products, you must remove 1 to add this one