-
Type of accessory/spare part
-
Suitable for built-in mounting
-
Material
-
Housing material
-
Suitable for wall mounting
-
Suitable for number of light sources
-
With light source
-
Material
-
Material
-
Light sharing
-
Suitable for suspended mounting
-
Colour rendering index CRI
-
Colour of light
-
Light outlet
-
Design of the grid/reflector
-
Suitable for light line configuration
-
Dimming phase cut-on
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Grid perforated
-
With light sensor
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Reflector perforated
-
With movement sensor
-
Dimming DALI
-
Dimming DALI
-
Suitable for surface mounting
-
Dimming DSI
-
Lamp type
-
Dimming Touch and Dim
-
Type of control gear
-
Dimming Touch and Dim
-
With control gear
-
Dimming with push-button
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Height/depth
-
Height/depth
-
Dimming DMX
-
Type of grid
-
Type of grid
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Suitable for emergency lighting
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
No dim function
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Beam angle
-
Diameter
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Width
-
Height
-
Degree of protection (IP)
-
Voltage type
-
Colour
-
Colour
4103383
Work point luminaire AL13211LED/DW LED 6W/8DW DSO
4103385
Work point luminaire AL13215LED/DW LED 8W/8DW DSO
4103386
Work point luminaire AL13218LED/DW LED 9W/8DW DSO
4103388
Work point luminaire AL13236LED/DW LED 21W/8DW DSO
4103389
Work point luminaire AL13418LED/DW LED 9W/8DW 2DSO
4160294
Mechanical accessory COVER SHIELD 11W AL132 L=449
4160296
Mechanical accessory COVER SHIELD 18W AL132 L=753
4160297
Mechanical accessory COVER SHIELD 36W AL132 L=1362
4160827
Mechanical accessory COVER SHIELD 21W AL141 L=878
4160828
Mechanical accessory COVER SHIELD 14W AL142 L=764
4103037
Diffuser KUAL11 11W L= 330MM OP
4103038
Diffuser KUAL14 14W L= 579MM OP
4103041
Diffuser KUAL15 15W L= 470MM OP
4103043
Diffuser KUAL18 18W L= 623MM OP
4103044
Diffuser KUAL21 21W L= 879MM OP
4103046
Diffuser KUAL28 28W L= 1179MM OP
4103047
Diffuser KUAL35 35/49W L=1479MM OP
4103049
Diffuser KUAL36 36W L= 1232MM OP
4103052
Diffuser KUALH11 11W L= 330MM GRY
4103055
Diffuser KUALH14229 2x9W L=406MM GRY
4103058
Diffuser KUALH18 18W L= 623MM GRY
4103059
Diffuser KUALH21 T5 21W L= 879MM GRY
4103061
Diffuser KUALH28 T5 28W L= 1179MM GRY