-
Number of units
-
Application
-
Levelling height
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Mounting direction
-
Transparent
-
Number of units horizontal
-
Material
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Shape
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Length
-
Length
-
Length
-
Surface protection
-
With mounting grid
-
Mounting method
-
Suitable for subfloor installation duct box
-
Extension ring
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Built-in width
-
Built-in height
-
Diameter bore hole (opening)
-
With cover
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
2113531
Cover plate LS ZERO frame 1-gang
2113532
Cover plate LS ZERO frame 2-gang
2113533
Cover plate LS ZERO frame 3-gang
2113632
Cover plate Cover frame 1, 100mm, blue
2113633
Cover plate Cover frame 1, 85mm, blue
2113634
Cover plate Cover frame 1, 100mm, green
2113637
Cover plate Cover frame 1, 85mm, green
2113652
Cover plate 1, 100mm, light blue (RAL5024)
2113585
Cover plate Cover frame 1, 85mm, li.blue
2113638
Cover plate Cover frame 1, 100mm, orange
2113639
Cover plate Cover frame 1, 85mm, orange
2113640
Cover plate Cover frame 1, 85mm, red
2113641
Cover plate Cover frame 1, 100mm, red
2113716
Cover plate Cover frame 1, 100mm, black
2113706
Cover plate Cover frame 1, 85mm, black
2113711
Cover plate Cover frame 1, 100mm, white
2113701
Cover plate Cover frame 1, 85mm, white
2113717
Cover plate Cover frame 2, 100mm, black
2113707
Cover plate Cover frame 2, 85mm, black
2113712
Cover plate Cover frame 2, 100mm, white
2113702
Cover plate Cover frame 2, 85mm, white
2113718
Cover plate Cover frame 3, 100mm, black
2113708
Cover plate Cover frame 3, 85mm, black
2113713
Cover plate Cover frame 3, 100mm, white