Cover plate LS ZERO frame 3-gang
Jung Products
ENSTO
Cover plate LS ZERO frame 3-gang
REF. LSZ983BFWW
2113533
EAN.
4011377150768
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 3 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 3 |
With mounting grid | No |
Flush-mounted installation | Yes |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
---|---|
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9016 |
Transparent | No |
With hinged lid | No |
Type of fastening | Clamp mounting |
Width | 81 mm |
Height | 223 mm |
Depth | 0 mm |
Documentation
2 documents
Installation Guide
Installation Guide
SELECT AN ACTION