-
Assembly arrangement
-
Number of units
-
Nominal voltage
-
Number of units
-
Number of phases
-
Assembly arrangement
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Number of units
-
Operating principle
-
Transparent
-
Mounting direction
-
Imprint/indication
-
Nominal current
-
Number of contacts as normally open contact
-
Material
-
Suitable for modular domestic switching devices
-
Protective contact
-
Lockable
-
Rated current
-
Number of contacts as normally closed contact
-
With light source
-
Material quality
-
Material quality
-
Push button switch
-
Method of operation
-
Method of operation
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Desktop device
-
Mounting method
-
Number of revolving contacts
-
With mounting plate
-
Contactless type
-
Number of rockers
-
Number of rockers
-
Illumination
-
Illumination
-
With lighting
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
Device height
-
Imprint
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Number of poles
-
With cover frame
-
With complemantary luminous signal
-
Surface finishing
-
Cross-trunking mounting
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Feedback-signal contact
-
With duct entry
-
Label space/information surface
-
With cable entry
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Function lighting
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Shock resistant
-
Fault current protection
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
With function lighting
-
Switching current for fluorescent lamps
-
With orientation lighting
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Compliant with BS 4662
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Power Delivery
-
Terminal marking indication
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Cover
-
Connected object
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
2432304
Surface mounted frame Cornerbox backplate, black
2432303
Surface mounted frame Cornerbox backplate, white
2014263
Surface mounted enclosure Corner box-2, black
2014262
Surface mounted enclosure Corner box-2, white
2014265
Surface mounted enclosure Skirting corner box, black
2014264
Surface mounted enclosure Skirting corner box, white
2014231
Surface mounted enclosure Skirting box, black
2014221
Surface mounted enclosure Skirting box, white
2014261
Surface mounted enclosure Corner box-2 deep, black
2014260
Surface mounted enclosure Corner box-2 deep, white
2014212
Surface mounted enclosure Surface box-2 deep, black
2014202
Surface mounted enclosure Surface box-2 deep, white
2432203
Socket outlet Schuko, 2-g, corner IP21 white
2113829
Surface mounted box Surface cap 3, black
2113828
Surface mounted box Surface cap 3, white
2014211
Surface mounted enclosure Surface box-1 deep, black
2014201
Surface mounted enclosure Surface box-1 deep, white
2014016
Switch Surface SW-6 IP21, black
2014006
Switch Surface SW-6 IP21, white
2014066
Push-button Surface PB-6 IP21, black
2014056
Push-button Surface PB-6 IP21, white
2432211
Socket outlet Surface SSO IP21, black
2432201
Socket outlet Surface SSO IP21, white
2432232
Socket outlet Skirting box DSO, black