Discover our range of cast-resin transformers
Each of our dry transformers is tested before being shipped to the customer. They are smaller, safer, more environmentally friendly and more cost-effective than oil-fired transformers of the same power class. We provide the complete electrical installation from transformers to distribution rails and main distribution system.
Unmatched performance
Each of our cast resin transformers is tested before being shipped to the customer. That's why we offer a two-year warranty on all our standard transformers. Our wide range of sealed cast resin transformers is available from 160 kVA to 20 MVA.
Our sealed cast resin transformers are smaller, safer, more environmentally friendly and more cost-effective than oil-fired transformers of the same power class. Our E3-C2-F1 rated cast resin dry transformers offer unrivalled performance even in the harshest conditions (IEC 60076-11).
With a partial discharge of up to 10 pC, the Green T.HE is more resistant to stress and has a longer service life. Our dry-type transformer is lightweight and compact. Its new magnetic core makes it adaptable to all kinds of needs.
Standard features
- Intermediate voltage connectors: 3 pcs
- Low voltage connection rails: 4 pcs
- Intermediate switch connectors: 3 pcs
- Lifting loops: 4 pcs
- Earthing bolts: 2 pcs
- 90° swivel wheels: 4 pcs
Compact and secure
Magnetic core
Loss category AoAk
Environmental class E3 as standard
Climate class C2
Fire class F1
Rated power 100-3150 kVA - special models up to 20 MVa
Insulation level up to 36 kV
Nominal frequency 50 Hz - other frequencies possible
High voltage (HV) coils made of aluminium, reinforced with glass fibre
Low voltage coils (LV) made of resin and polymerised
Enclosure IP21, IP31 or IP23 - installed or separate
A greener and more user-friendly choice
Up to 2.5% of all energy consumed in the EU is wasted due to transformer losses, according to the European Commission. Our Green T.HE cast resin transformers, which comply with the Ecodesign Directive, ensure that energy consumption can be consistently reduced. This leads not only to financial savings, but also to a reduction in carbon dioxide emissions.
Innovative materials and design ensure the efficiency and ease of use of our dry transformers. Our connectors are built for easy product connection and the magnetic core ensures high performance and low losses. Yet the sizes of our cast resin transformers have remained the same.
Accessories
- Protective enclosure: IP21, IP31, IP23 - available mounted and separately
- Protection relay: standard T154 - also available with modbus and ethernet protection relays
- Auxiliary fans - cooling fans can temporarily overload up to 140%
- Vibration dampers
Contact us
Request a quote
Jari Hirvonen
UPS systems
Tel. 040 665 2850
jari.hirvonen@legrand.com
Jani Åkerlund
Regional Manager
Tel. 050 323 2910
jani.akerlund@legrand.com
kW-set Oy
Certified partner,
cable management
Tel. 020 741 5640
myynti@kwset.fi
Our certified partners share our commitment to quality standards, environmental responsibility and excellence.