FILTERS
Clear all
Category
Technical characteristics
-
Number of buses/couplings
-
Suitable for number of couplings/adapters
-
Mounting level
-
Suitable for number of couplings/adapters
-
Type of connector
-
Suitable for number of module inserts
-
Type of profile rail
-
Suitable for number of module inserts
-
With number of couplings/adapters
-
Suitable for 19 inch mounting
-
Material
-
Material
-
With front plate
-
Fibre type
-
Type of ventilation
-
Fibre type
-
Category
-
Category
-
With pigtails
-
Special tool necessary
-
Model
-
Model
-
Suitable for round cable
-
Model
-
Mounting method
-
APC-version
-
With housing
-
Fibre class
-
Modular spacing
-
Suitable for flat cable
-
Fibre class
-
Mounting method
-
Degree of protection (NEMA)
-
Suitable for litz wire conductor
-
Suitable for solid conductors
-
Type of connector external
-
Type of connector external
-
Type of connector interior
-
With roof plate
-
Type of connector interior
-
With earthing
-
With front door
-
Material front door
-
AWG-range
-
Front door locking system
-
Surface finishing
-
With sidewall
-
Number of doors
-
With glazed door
-
With base
-
Number of height units
-
With vertical cable management
-
Number of height units
-
Max. load capacity
-
Suitable for number of connectors
-
With rear door
-
Demountable
-
Screened
-
Screened
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Fitted with door or cover
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Cable support
Legrand
LCS3
REF. LG-033749
On field tool-less RJ45 plug category 6A STP
You can only compare 4 products, you must remove 1 to add this one
Legrand
LCS3
REF. LG-033760
Flat patch panel 24 RJ45 category 6 UTP 1U
You can only compare 4 products, you must remove 1 to add this one
Legrand
LCS3
REF. LG-033772
Flat patch panel 24 RJ45 category 6A STP 1U
You can only compare 4 products, you must remove 1 to add this one
Legrand
LCS3
REF. LG-032162
Panel 24 LC duplex multimode 1U
You can only compare 4 products, you must remove 1 to add this one
Legrand
LCS3
REF. LG-032164
Panel 12 SC duplex singlemode 1U
You can only compare 4 products, you must remove 1 to add this one
Legrand
LCS3
REF. LG-032165
Panel 24 LC duplex singlemode 1U
You can only compare 4 products, you must remove 1 to add this one
Legrand
LCS3
REF. LG-033759
Set of 2 cords management accessory
You can only compare 4 products, you must remove 1 to add this one
Legrand
LCS3
REF. LG-046395
Batirack 19 inches 42U 1956 x 540 x 640mm
You can only compare 4 products, you must remove 1 to add this one