-
Type of accessory/spare part
-
Transparent
-
Accessory
-
Material
-
Suitable for number of light sources
-
Power factor
-
With light source
-
Material
-
Material
-
Spare part
-
Colour rendering index CRI
-
Colour of light
-
Dimming phase cut-on
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With movement sensor
-
Degree of protection (NEMA)
-
Dimming DALI
-
Dimming DALI
-
Light distributor
-
Dimming DSI
-
Lamp holder
-
Lamp holder
-
Type of control gear
-
Lamp type
-
Dimming Touch and Dim
-
Dimming Touch and Dim
-
Lamp type
-
With control gear
-
Dimming with push-button
-
Dimming with push-button
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Number of poles
-
Height/depth
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Suitable for emergency lighting
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Protection class
-
No dim function
-
No dim function
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Rated life time L70/B50 at 25 °C
-
Compatible with Amazon Alexa
-
Compatible with Casambi
-
Constant light output (CLO)
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Emergency power supply integrated
-
With switch
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Colour of light adjustable
-
Luminous flux adjustable
-
Beam angle adjustable
-
Type of wiring
-
Type of wiring
-
Conductor cross section
-
Electrical connection with connector system
-
Operation by Bluetooth
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Degree of protection (IP)
-
Voltage type
-
Colour
-
Colour
-
Colour
-
Colour
-
Connection type
4364170
Control accessory AMJK1 SPRING BRACKET PAIR
4364172
Control accessory AMJK2 SPRING BRACKET PAIR
4265382
Mechanical accessory AMJK2V SPRING BRACKET PAIR
4265305
Mechanical accessory AMJK3 SPRING BRACKET PAIR
4360083
Control accessory AMJK3 SPRING BRACKET PAIR WH
4361441
Control accessory AMJK1 Suspension Hook Kit
4364176
End support AMRPK RAMP MOUNT.PAIR 1M
4265379
Mechanical accessory AMRPK330 RAMP MOUNT.PAIR 0,3M
4265380
Mechanical accessory AMRPK500 RAMP MOUNT.PAIR 0,5M
4360356
Industrial luminaire closed TN22104MBC IP44 132W/840 AC C
4360376
Industrial luminaire closed TN22104MBCED 132W/840 AC C DAL
4360377
Industrial luminaire closed TN22104MBF IP44 132W/840 AC F
4360379
Industrial luminaire closed TN22104MBFED 132W/840 AC F DAL
4360380
Industrial luminaire closed TN22104WBC IP44 132W/840 AC C
4360382
Industrial luminaire closed TN22104WBCED 132W/840 AC C DAL
4360383
Industrial luminaire closed TN22104WBF IP44 132W/840 AC F
4360385
Industrial luminaire closed TN22104WBFED 132W/840 AC F DAL
4360611
Industrial luminaire closed TN3184MBF 106W/840 AC F
4360613
Industrial luminaire closed TN3184MBFED 106W/840 AC F DALI
4360614
Industrial luminaire closed TN3184WBF 106W/840 AC F
4360616
Industrial luminaire closed TN3184WBFED 106W/840 AC F DALI
4360437
Industrial luminaire closed TN2284MBC IP44 107W/840 AC C
4360439
Industrial luminaire closed TN2284MBCED 107W/840 AC C DALI
4360440
Industrial luminaire closed TN2284MBF IP44 107W/840 AC F