FILTERS
Clear all
Category
Technical characteristics
-
Built-in diameter
-
Cover model
-
Nominal dimension
-
Type of accessory/spare part
-
Number of inlets
-
Number of appliances to build in
-
Accessory
-
Number of device cups
-
Housing material
-
Spare part
-
Suitable for subfloor duct countersunk (closed)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Suitable for subfloor duct overhead closed
-
Number of CEE socket outlets (IEC 60309) 16 A / 400 V / 5P (1, 2, 3, N, PE)
-
Duct height
-
Number of CEE socket outlets (IEC 60309) 32 A / 400 V / 5P (1, 2, 3, N, PE)
-
Duct width
-
Number of socket outlets British Standard BS1363
-
Min. height finishing layer
-
Outer diameter
-
With cable outlet in cover
-
Levelling range
-
Built-in opening for floor column
-
Lockable cover
-
Built-in opening for built-in unit
-
Material side wall
-
Surface protection housing
-
Suitable for placing of sealing
-
Material cover
-
Decoupling possibility cover from base unit
-
Surface protection cover
-
Bottom plate
-
Surface treatment cover
-
With opening carpeting
-
Depth of flooring recess
-
Protective frame carpeting
-
Suitable for indoor installation
-
Suitable for outdoor installation
-
Suitable for outdoor installation
-
Suitable for subfloor duct
-
Suitable for hollow floor
-
Suitable for double floor built-in
-
Suitable for concrete installation
-
Suitable for floors in computer rooms
-
Suitable for wet cleaning
-
Suitable for wet cleaning
-
Min. built-in depth
-
Depth
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Colour
-
Halogen free
-
Fitted with USB plug
Legrand
IP66/IK09 Floor Boxes - 4 Modules LG
REF. LG-088064
1473060
1473060
Floor box with hinged lid - IP 66 - 4 modules - stainless steel
You can only compare 4 products, you must remove 1 to add this one
Legrand
IP66/IK09 Floor Boxes - 4 Modules LG
REF. LG-088062
1473059
1473059
Cable exit accessory - IP 55 - for IP 66 floor boxes - with angled plugs only
You can only compare 4 products, you must remove 1 to add this one
Legrand
IP66/IK09 Floor Boxes - 4 Modules LG
REF. LG-088061
1473058
1473058
Floor box with removable lid - IP 66 - 4 modules - stainless steel
You can only compare 4 products, you must remove 1 to add this one
Legrand
IP66/IK09 Floor Boxes - 4 Modules LG
REF. LG-088069
1473061
1473061
Auto-adjustable backbox for IP 66 floor boxes - with cover
You can only compare 4 products, you must remove 1 to add this one