Skip to main content
Logo print

Cast resin transformers | Legrand Finland

Cast resin transformers

Each of our dry transformers is tested before being shipped to the customer. They are smaller, safer, more environmentally friendly and more cost-effective than oil-fired transformers of the same power class. We provide the complete electrical installation from transformers to distribution rails and main distribution system.


Tuotekuva Green T.HE -kuivamuuntajasta.

Unmatched performance


Each of our cast resin transformers is tested before being shipped to the customer. That's why we offer a two-year warranty on all our standard transformers. Our wide range of sealed cast resin transformers is available from 160 kVA to 20 MVA.

 

Our sealed cast resin transformers are smaller, safer, more environmentally friendly and more cost-effective than oil-fired transformers of the same power class. Our E3-C2-F1 rated cast resin dry transformers offer unrivalled performance even in the harshest conditions (IEC 60076-11).

 

With a partial discharge of up to 10 pC, the Green T.HE is more resistant to stress and has a longer service life. Our dry-type transformer is lightweight and compact. Its new magnetic core makes it adaptable to all kinds of needs. 

 

Standard features

  • Intermediate voltage connectors: 3 pcs
  • Low voltage connection rails: 4 pcs
  • Intermediate switch connectors: 3 pcs
  • Lifting loops: 4 pcs
  • Earthing bolts: 2 pcs
  • 90° swivel wheels: 4 pcs

General features

Compact and secure

Magnetic core

Loss category AoAk

Environmental class E3 as standard

Climate class C2

Fire class F1

Rated power 100-3150 kVA - special models up to 20 MVa

Insulation level up to 36 kV

Nominal frequency 50 Hz - other frequencies possible

High voltage (HV) coils made of aluminium, reinforced with glass fibre

Low voltage coils (LV) made of resin and polymerised

Enclosure IP21, IP31 or IP23 - installed or separate

 

 


Havainnekuva kuivamuuntajasta.

A greener and more user-friendly choice


Up to 2.5% of all energy consumed in the EU is wasted due to transformer losses, according to the European Commission. Our Green T.HE cast resin transformers, which comply with the Ecodesign Directive, ensure that energy consumption can be consistently reduced. This leads not only to financial savings, but also to a reduction in carbon dioxide emissions.

Innovative materials and design ensure the efficiency and ease of use of our dry transformers. Our connectors are built for easy product connection and the magnetic core ensures high performance and low losses. Yet the sizes of our cast resin transformers have remained the same.

 

Accessories

  • Protective enclosure: IP21, IP31, IP23 - available mounted and separately
  • Protection relay: standard T154 - also available with modbus and ethernet protection relays
  • Auxiliary fans - cooling fans can temporarily overload up to 140%
  • Vibration dampers


Contact us

Jari Hirvonen

UPS systems
Tel. 040 665 2850
jari.hirvonen@legrand.com

Jani Åkerlund

Regional Manager
Tel. 050 323 2910
jani.akerlund@legrand.com

kW-set Oy

Certified partner,
cable management
Tel. 020 741 5640
myynti@kwset.fi

Caverion Suomi Oy

Certified partner,
UPS
Puh. 010 4071
Contact form

Partner logo of kW-set, certified by Legrand.

Our certified partners share our commitment to quality standards, environmental responsibility and excellence.

Caverion partner logo

 

 

Caverion designs, installs, services and maintains all technical systems in buildings.

Acquia Team testing 08 Aug 2024