-
Suitable for built-in mounting
-
Housing material
-
Suitable for number of light sources
-
Suitable for wall mounting
-
With light source
-
With light source
-
Suitable for suspended mounting
-
Light sharing
-
Colour rendering index CRI
-
Colour of light
-
With connection cable
-
Light outlet
-
Dimming phase cut-on
-
Suitable for light line configuration
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With light sensor
-
Dimming DALI
-
With movement sensor
-
Mounting method
-
Dimming DSI
-
Lamp holder
-
Suitable for surface mounting
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
Type of grid
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
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
Constant light output (CLO)
-
Beam angle
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Adjustable optics
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Remote control
-
With radio control
-
With light regulation program control
-
With air slots
-
Suitable for workplace according to EN 12464-1
-
Width
-
Degree of protection (IP)
-
Voltage type
4103136
Universal luminaire AA01 IP44 60W E27 AC C WH
4103137
Universal luminaire AA01AP IP44 60W E27 AC C BR
4103139
Universal luminaire AA01APLED IP44 10W/840 AC C BR
4103140
Universal luminaire AA01GH IP44 60W E27 AC C GH
4103142
Universal luminaire AA01GHLED IP44 10W/840 AC C GH
4103143
Universal luminaire AA01LED IP44 10W/840 AC C WH
4103145
Universal luminaire AA01M IP44 60W E27 AC C BK
4103146
Universal luminaire AA01MLED IP44 10W/840 AC C BK
4103157
Universal luminaire AA03 IP44 60W E27 AC C Wh
4103158
Universal luminaire AA03AP IP44 60W E27 AC C BR
4103160
Universal luminaire AA03APLED IP44 10W/840 AC C BR
4103161
Universal luminaire AA03GH IP44 60W E27 AC C GH
4103163
Universal luminaire AA03GHLED IP44 10W/840 AC C GH
4103164
Universal luminaire AA03LED IP44 10W/840 AC C WH
4103166
Universal luminaire AA03M IP44 60W E27 AC C BK
4103167
Universal luminaire AA03MLED IP44 10W/840 AC C BK