-
Housing material
-
Power factor
-
With light source
-
Colour rendering index CRI
-
Colour of light
-
With connection cable
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
Diameter
-
Diameter
-
Adjustable optics
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
Remote control
-
With radio control
-
With light regulation program control
-
Type of wiring
-
Rated ambient temperature according to IEC 62722-2-1
-
Width
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Connection type
4534639
Pole mount luminaire FLEXID 10LED 5300 17W 740
4534640
Pole mount luminaire FLEXID 20LED 5301 32W 740
4534641
Pole mount luminaire FLEXID 40LED 5301 62W 740
4534642
Pole mount luminaire FLEXID 10LED 5300 17W 730
4534643
Pole mount luminaire FLEXID 20LED 5301 32W 730
4534644
Pole mount luminaire FLEXID 40LED 5301 62W 730
4534631
Pole mount luminaire FLEXIT 20LED 5304 32W 740
4534632
Pole mount luminaire FLEXIT 20LED 5303 32W 740
4534633
Pole mount luminaire FLEXIT 40LED 5304 62W 740
4534634
Pole mount luminaire FLEXIT 40LED 5303 62W 740
4534635
Pole mount luminaire FLEXIT 20LED 5304 32W 730
4534636
Pole mount luminaire FLEXIT 20LED 5303 32W 730
4534637
Pole mount luminaire FLEXIT 40LED 5304 62W 730
4534638
Pole mount luminaire FLEXIT 40LED 5303 62W 730
4534647
Pole mount luminaire FLEXIX 60LED 5303 92W 730
4534645
Pole mount luminaire FLEXIX 60LED 5303 92W 740
4534646
Pole mount luminaire FLEXIX 80LED 5303 123W 740
4534648
Pole mount luminaire FLEXIX 80LED 5303 123W 730