FILTERS
Clear all
Category
Technical characteristics
-
Assembly arrangement
-
Nominal voltage
-
Application
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Voltage type (supply voltage)
-
Transparent
-
Power consumption
-
1st secondary output voltage
-
With light source
-
Material
-
With light source
-
Material
-
Material quality
-
Material quality
-
Printed
-
Max. output current 1
-
With flashlight
-
Type of electric connection
-
Surface protection
-
With fixed symbol/imprint
-
With fixed symbol/imprint
-
Model
-
Surface protection
-
Mounting method
-
With exchangeable symbol
-
With exchangeable symbol
-
Secondary voltage adjustable
-
Mounting method
-
Application as button
-
Lamp holder
-
Lamp holder
-
Lamp type
-
Lamp type
-
Lamp type
-
Lamp type
-
Colour light source
-
Colour light source
-
Colour light source
-
Device width
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Device height
-
Device depth
-
Rated supply voltage AC 50 Hz
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Modular version
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Power output
-
Stabilized
-
Max. lamp power
-
Rail mounting possible
-
Wall mounting possible
-
Short-circuit-proof
-
Built-in height
-
Direct mounting possible
-
Width
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
ENSTO
Ensto Intro Signal Products
REF. 37.06FI
2113833
2113833
Indicator lamp fixture Pilot light cap, green
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Signal Products
REF. 37DFI
2113835
2113835
Gasket For pilot light IP44
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Signal Products
REF. 837-10W-37.05FI
2113837
2113837
Indicator lamp fixture Surface pilot light E10 IP44
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Signal Products
REF. 938-10U-37.05-LS937SWFI
2113832
2113832
Indicator lamp fixture Pilot light red/E10, black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Signal Products
REF. 938-10U-37.05-LS937WWFI
2113831
2113831
Indicator lamp fixture Pilot light red/E10, white
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Signal Products
REF. LS539-2SWLEDRGFI
2113817
2113817
Indicator lamp fixture LED signal light cent. pl. bl.
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Signal Products
REF. LS539-2WWLEDRGFI
2113816
2113816
Indicator lamp fixture LED signal light cent. pl. wh.
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Signal Products
REF. LS539SWRGBFI
2113819
2113819
Indicator lamp fixture LED signal light cent. pl. RGB
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Signal Products
REF. LS539WWRGBFI
2113818
2113818
Indicator lamp fixture LED signal light cent. pl. RGB
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Signal Products
REF. LS539SWLEDLW-12FI
2113821
2113821
Indicator lamp fixture LED read. light cent. pl. bl.
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Signal Products
REF. LS539WWLEDLW-12FI
2113820
2113820
Indicator lamp fixture LED read. light cent. pl. wh.
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Signal Products
REF. SV539LEDFI
2113815
2113815
Indicator lamp fixture Indicator lamp insert, AC 230V
You can only compare 4 products, you must remove 1 to add this one