-
Number of phases
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Mounting dimension (standardised)
-
Type of accessory/spare part
-
Cover model
-
Number of buses/couplings
-
Accessory
-
Type of connector
-
Type of connector
-
Type of covering
-
Housing material
-
Lockable
-
Rated current
-
Number of meter boards
-
Material
-
Spare part
-
Material
-
Lockable
-
Housing material
-
Cable strain relief
-
Duct installation
-
Number of tariff control panels
-
Floor box/subfloor mounted
-
Type of door
-
With transparent cover
-
Lower connection space
-
With transparent cover
-
Outlet direction
-
With bus/coupling
-
With lock
-
Model
-
Surface mounting
-
LSA
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
With mounting plate
-
Number of distributor rows
-
Total number of groups
-
Total number of groups
-
Total number of groups
-
Total number of groups
-
Total number of groups
-
Total number of groups
-
Number of distributor rows
-
Total number of groups
-
Total number of groups
-
Number of direct groups
-
Number of direct groups
-
Number of direct groups
-
Number of direct groups
-
Number of direct groups
-
Number of direct groups
-
Number of direct groups
-
Number of direct groups
-
Protection
-
With label space
-
With connecting lugs
-
Number of groups behind earth leakage switch
-
Number of groups behind earth leakage switch
-
Number of groups behind earth leakage switch
-
Number of groups behind earth leakage switch
-
Type of fastening
-
Number of groups behind earth leakage switch
-
Number of groups behind earth leakage switch
-
Number of groups behind earth leakage switch
-
Number of earth leakage circuit breakers
-
Number of earth leakage switches 30 mA
-
Number of earth leakage switches 30 mA
-
Number of earth leakage switches 30 mA
-
Number of earth leakage switches 30 mA
-
Number of earth leakage switches 300 mA
-
Dust protection cap
-
Number of poles main switch
-
Number of poles main switch
-
Main switch rated current
-
Main switch rated current
-
Main switch rated current
-
Main switch rated current
-
Extension possible
-
Extension possible
-
Over voltage protection
-
Cooker group
-
With bell transformer
-
With meter
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour
-
RAL-number
-
With socket outlet
-
With socket outlet
3309006
Acc. for distribution board Fiber conn. box 4xSC-S/4xLC-D
3301615
Databox accessory Fiber conn. Box 2xSC-D/2xLC-Q
3301643
Databox accessory Fiber conn. Box 2xSC-D/2xLC-Q
3301663
Meter board wall mounting Surface mounted metering mod.
3300310
Metering panel surface Fe 1xRCCB 6x10A 12x16A 50A
3301648
Databox FE For EHSV275.15PS
3308175
Acc. for distribution board Meter base plate M2
3301672
Acc. for distribution board Mounting plate
3301673
Acc. for distribution board Mounting plate
3301674
Acc. for distribution board Mounting plate
3301610
Group switch panel Fe 2xRCCB's 9x10A 9x16A 25A
3301657
Final circuit board box Empty enclosure for renovation
3301654
Final circuit board wall mount FE 2xRCCB's 9x10A 10x16A 35A
3303389
Group switch panel PC Muovi 1xRCCB 3x10A 9x16A 25A
3301655
Final circuit board wall mount FE 2xRCCB's 9x10A 12x16A 35A
3301656
Final circuit board wall mount FE 2xRCCB's 12x10A 12x16A 35A
3303515
Final circuit board flush/wall FE 1xRCCB 6x10A 9x16A 25A
3301646
Final circuit board wall mount FE 2xRCCB 6x10A 9x16A 25A
3301644
Final circuit board-data wall FE 1xRCCB 6x10A 9x16A 25A
3301665
Final circuit board wall mount FE 2xRCCB 9x10A 9x16A 25A
3303521
Group switch panel Fe 1xRCCB 9x10A 12x16A 35A
3301647
Final circuit board-data wall FE 2xRCCB's 9x10A 9x16A 25A
3308901
Acc. for distribution board Diagram pocket
3309033
Cable cover Cable protection cover h=500