FILTERS
Clear all
Category
Technical characteristics
-
Assembly arrangement
-
Transparent
-
Material
-
Material quality
-
Mounting method
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
Width
-
Height
-
Degree of protection (IP)
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
ENSTO
Ensto Intro Socket Outlets
REF. LS965-2NSWFI
7007556
7007556
Tele outlet Potential equal socket black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. LS965-2NWWFI
7007555
7007555
Tele outlet Potential equal socket white
You can only compare 4 products, you must remove 1 to add this one