Tele outlet Potential equal socket white
Ensto Intro Switches
ENSTO
Tele outlet Potential equal socket white
REF. LS965-2NWWFI
7007555
EAN.
6418677343810
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Antimicrobial treatment | No |
---|---|
Assembly arrangement | Basic element with central cover plate |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Duroplast |
Halogen free | Yes |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9010 |
Transparent | No |
Width | 70 mm |
Height | 70 mm |
Degree of protection (IP) | IP20 |
Storage temperature | -35-35 °C |