Skip to main content
Logo print

For panel board manufacturers | Legrand Finland

For panel board manufacturers

On this page you will find a selection of our industrial enclosures, components and wiring accessories.

Henkilö työskentelee tabletilla tehasympäristössä, turvaliivi päällä.

We want to make your job easier.

Our high quality products and wide range ensure that you don't have to compromise on features, design or performance. Plus, you get it all in one place!

In addition to Ensto products designed in Finland, we offer solutions from global specialist Legrand.


Enston teollisuuskoteloita

INDUSTRIAL ENCLOSURES ENSTO CUBO AND ENSTO POLYBOX

We specialise in enclosure solutions designed for challenging environments. Our standard product range includes thermoplastic, polyester and aluminium enclosures and accessories.

Used in a wide range of applications, our enclosure solutions protect your electronic equipment from a variety of external hazards such as dust, water, moisture, shock and vandalism. With effective protection and high impact resistance, our solutions can withstand challenging environments in even the most demanding industries.

Ensto liittimet kuormaytkimet ja varokepesät

ENSTO CONNECTORS, LOAD SWITCHES AND FUSE SOCKETS

We offer high quality connectors, load cells and fuse boxes designed and tested for different applications in varying environments.

You can rely on our components to meet stringent industry standards, ensuring the efficient performance and quality of your operations.

We have solid experience in industrial components for OEMs and panel board manufacturers.

Legrand-moduulikotelo.

DISTRIBUTION ENCLOSURES PLEXO³ JA PRACTIBOX S

Plexo3 module enclosures manage to be both spacious and compact at the same time. Made of fire-resistant polystyrene, there's plenty of space inside to optimise the wiring just the way you want it. Plexo3 enclosures are quick and easy to install.

With accessories, you can build the perfect enclosure for any project. The Practibox S series is suitable for any configuration, in any country, regardless of the installation method. Practibox S products naturally comply with all standards.

Legrand Atlantic-teräskotelo

STEEL CABINETS ATLANTIC

Atlantic steel enclosures are suitable for all types of applications thanks to their weather and impact resistance. Polyester-coated steel provides excellent protection against chemicals and corrosion. A polyurethane seal ensures weather resistance.

The single-door enclosure meets IP66 rating and the double-door IP55 rating. Atlantic enclosures are ideal for commercial and industrial applications. They are also available with a glass window. A comprehensive range of accessories ensures that the Atlantic steel enclosure will suit every need.

Tuotekuva

CONTROL AND SIGNALING UNITS OSMOZ

The Osmoz range includes 22 mm pushbuttons, switches, indicator lights, housings and contact elements in addition to the ready-made kits.

The pushbuttons are available with or without illumination, with spring return and with bottom rest. Depending on the product, the markers are available in white, red, green, yellow and blue.

The Oszmoz range of switches and indicators are also resistant to damp heat in accordance with IEC 60068-2-3 and IEC 60068-2-30. The enclosures are available in grey and yellow.

Tuotekuva

WIRING ACCESSORIES

We have all the wiring accessories you need. We have black and white cable ties for normal use. We also offer strong UV-protected wire ties for more demanding conditions.

Our comprehensive range of cable sleeves ensures that you don't have to compromise on your design. The sleeves are available in sizes from 0.2 to 50 mm2, each size in a different colour. We also offer wire labels, numbers and letters in sizes from 0.15 to 5 mm2.

We also offer halogen-free cable trays and PVC cable trays.

Tuotekuva

MODULE COMPONENTS

Legrand's TX³ range consists of modular components used in electrical switchboards, such as circuit breakers and residual current circuit breakers. The circuit breakers are available with a breaking capacity of 6kA and 10kA.

The TX³ range is complemented by the DX³ range of main switches and residual current circuit breakers. The TX³ series is also compatible with the DX³ series accessories.

Tuotekuva

DISTRIBUTION BOX PLEXO IP55

Made of polystyrene, Plexo IP55 enclosures and distribution boxes are resistant to 25 degrees below zero and 40 degrees above zero. The membrane seals are replaceable on each side.

Plexo IP55 enclosures are available in up to nine different sizes (65x65x40 to 360x270x124mm). There is space for labelling on both sides of the cover.

Tuotekuva

LEGRAND CONNECTORS

Legrand offers a wide range of connectors for different needs. You will find, for example, unshielded branching connectors with chassis, PE/N rails with contact protection and Nybloc spring connectors.

PE/N rails with contact protection have a support structure and a protective cover. They have 16/25 mm2 inputs and 16 mm2 outputs. PE rails with spring connectors are designed for larger 6-25/35 mm2 screw connectors and 1,5-4 mm2 screw connectors. Nybloc spring connectors are suitable for 2, 3, 5 and 8 conductors and 0,75-2,5 mm2 conductors.


Contact us

Antti Lahti

Regional Sales Manager
Tel. 040 767 8294
antti.lahti@legrand.com

Jani Åkerlund

Regional Manager
Tel. 050 323 2910
jani.akerlund@legrand.com