-
Housing material
-
Suitable for number of light sources
-
Power factor
-
With light source
-
Colour rendering index CRI
-
Colour of light
-
With connection cable
-
Length
-
Dimming phase cut-on
-
Surface protection
-
Cable length
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
Diameter
-
Adjustable optics
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Remote control
-
With radio control
-
With light regulation program control
-
Type of wiring
-
Conductor cross section
-
Rated ambient temperature according to IEC 62722-2-1
-
Rated ambient temperature according to IEC 62722-2-1
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Connection type
4503261
Pole mount. luminaire SO30LGH IP65 25W/840 PC GH
4503275
Pole mount. luminaire SO30LGH IP65 25W/830 PC GH
4503262
Pole mount. luminaire SO30LGHED IP65 25W/840 PC GH
4503276
Pole mount. luminaire SO30LGHED IP65 25W/830 PC GH
4503264
Pole mount. luminaire SO30LHH IP65 25W/840 PC HH
4503277
Pole mount. luminaire SO30LHH IP65 25W/830 PC HH
4503266
Pole mount. luminaire SO30LHHED IP65 25W/840 PC HH
4503284
Pole mount. luminaire SO30LHHED IP65 25W/830 PC HH
4503267
Pole mount. luminaire SO30LM IP65 25W/840 PC M
4503279
Pole mount. luminaire SO30LM IP65 25W/830 PC M
4503268
Pole mount. luminaire SO30LMED IP65 25W/840 PC M
4503280
Pole mount. luminaire SO30LMED IP65 25W/830 PC M
4503269
Pole mount. luminaire SO40LGH IP65 36W/840 PC GH
4503281
Pole mount. luminaire SO40LGH IP65 36W/830 PC GH
4503270
Pole mount. luminaire SO40LGHED IP65 36W/840 PC GH
4503282
Pole mount. luminaire SO40LGHED IP65 36W/830 PC GH
4503271
Pole mount. luminaire SO40LHH IP65 36W/840 PC HH
4503283
Pole mount. luminaire SO40LHH IP65 36W/830 PC HH
4503272
Pole mount. luminaire SO40LHHED IP65 36W/840 PC HH
4503278
Pole mount. luminaire SO40LHHED IP65 36W/830 PC HH
4503273
Pole mount. luminaire SO40LM IP65 36W/840 PC M
4503285
Pole mount. luminaire SO40LM IP65 36W/830 PC M
4503274
Pole mount. luminaire SO40LMED IP65 36W/840 PC M
4503286
Pole mount. luminaire SO40LMED IP65 36W/830 PC M