-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Number of units
-
Nominal voltage
-
Number of phases
-
Number of units
-
Assembly arrangement
-
Number of units
-
Assembly arrangement
-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Imprint/indication
-
Nominal current
-
Operation
-
Material
-
With label area
-
Support ring
-
Scannable symbol/barrier free
-
Number of units horizontal
-
Material
-
Lockable
-
Rated current
-
Protective contact
-
Suitable for modular domestic switching devices
-
Material
-
Rated current
-
Material quality
-
Material quality
-
With dust cover
-
Material quality
-
Utilization
-
With receiver
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Suitable for touch sensor connector for bus system
-
Method of operation
-
Push button switch
-
Method of operation
-
App control via Bluetooth
-
Method of operation
-
Method of operation
-
Method of operation
-
Outlet direction
-
Dimming phase cut-on
-
Outlet direction
-
Surface protection
-
Monitoring window/light outlet
-
Surface protection
-
Model
-
With mounting grid
-
Thermal feedback
-
Model
-
Dimming 1-10 V
-
Model
-
Dimming phase cut-off
-
Model
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Dimming 1-10 V
-
Mounting method
-
Imprintable label
-
Mounting method
-
Dimming DALI
-
Serial dimmer
-
Number of ports USB-A
-
Dimming DALI
-
With imprint
-
Dimming DSI
-
Suitable for heating
-
With mounting plate
-
Substation input
-
Suitable for wall duct
-
Dimming Touch and Dim
-
Number of heater outputs
-
Number of rockers
-
Number of rockers
-
Max. current rating of USB power supply
-
Suitable for built-in installation
-
Light value memory
-
Dimming with push-button
-
Suitable for cooling
-
Illumination
-
Illumination
-
With lighting
-
Light value memory
-
Suitable for cooling
-
Device width
-
Applicable with button
-
Dimming manufacturer's proprietary system
-
Applicable with button
-
Device width
-
Device width
-
Number of cooler outputs
-
Device width
-
Device height
-
Type of fastening
-
With strain relief
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
Applicable with movement sensor
-
Applicable with movement sensor
-
Type of fastening
-
Connection
-
Device height
-
Type of fastening
-
Imprint
-
Device height
-
Device height
-
Device height
-
Device height
-
Applicable with presence indicator
-
Adjustable differential
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Temperature readable
-
Applicable with time switch/timer
-
Applicable with transmission button
-
With sound indicator
-
With Wi-Fi signal repeater
-
Applicable with transmission button
-
Number of poles
-
With exchangeable lens/symbol
-
Flush-mounted installation
-
Applicable with infrared button
-
With complemantary luminous signal
-
Sensor/feeler type
-
With cover frame
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
With enhanced contact protection
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
With duct entry
-
Label space/information surface
-
RAL-number (similar)
-
With cable entry
-
Number of modules (module system)
-
With screw gland entry
-
Function lighting
-
Function lighting
-
With hinged lid
-
With buses/couplings
-
Over voltage protection
-
External sensor
-
Metallic colour
-
Fault current protection
-
With tap water circuit
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Contact type
-
Contact type
-
Suitable for number of connectors
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Max. contact voltage
-
Number of active contacts (round)
-
Max. contact voltage
-
Shielded buses
-
Insulated mounting
-
Max. contact load
-
Max. contact load
-
Shielded housing
-
With function lighting
-
Switching current for fluorescent lamps
-
Luster terminal
-
With orientation lighting
-
Standby power consumption (solstandby)
-
Standby power consumption (solstandby)
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
With display
-
IFTTT support available
-
Min. depth of built-in installation box
-
Max. switching power LED
-
With loop through function
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
Rotated central insert
-
Type of power supply
-
With built-in bluetooth speaker
-
Control current
-
Control current
-
Control current
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Frequency
-
Type of lighting
-
Terminal marking indication
-
Type of load
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Prewired
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable section
-
Label space/information surface
-
Cover
-
Cover
-
Connected object
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
2621240
Dimmer (light control) Insert, Touch Univer dimmer
2621238
Dimmer (light control) Insert,Rotdim,3-400W,20-420V
2113663
Push-button Push button 1, insert
2621250
Dimmer (light control) Insert, Push-b. controller TW
2621271
Dimmer (light control) Insert,DALI rot. controller TW
2621272
Dimmer (light control) Insert,Power-DALI rot. cont TW
2621251
Dimmer (light control) Insert, el. potentiom. 1-10V
2621239
Dimmer (light control) Insert, rot sat dimmer
2113662
Switch Switch 5, insert
2113661
Switch 1-gang switch insert 1-pole, 2
2513553
Centre plate 2xRJ45, matt black
2513558
Centre plate For Media Products, matt black
2513557
Centre plate Cable outl w.cent pl,matt bla
2513555
Centre plate TV/FM/SAT, Matt black
2513554
Centre plate Matt black
2014008
Surface mounted enclosure Surface box-1, matt black
2014009
Surface mounted enclosure Surface box-2, matt black
2014010
Surface mounted enclosure Surface box-3, matt black
2513547
Socket outlet SCHUKO socket
2513543
Socket outlet Schuko socket 1-gang
2513550
Centre plate Centre pl. f dimmer,matt black
2621276
Floor heating thermostat Insert, Basic 230V
2513565
Socket outlet Socket outlet+2xUSB Ch.matt bl
2513551
Centre plate For 2-gang mod. jack sockets