Push-button Push button 1, insert
Jung Products
ENSTO
Push-button Push button 1, insert
REF. 531EU
2113663
EAN.
4011377272804
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Model | Single push button |
Method of operation | Rocker |
Number of rockers | 1 |
Number of modules (module system) | 1 |
Number of poles | 1 |
Nominal voltage | 250 V |
Rated current | 10 A |
With lighting | No |
Feedback-signal contact | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Other |
---|---|
Material quality | Other |
Halogen free | No |
Surface protection | Untreated |
Colour | Other |
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | Other |
Device width | 70 mm |
Device height | 70 mm |
Device depth | 36 mm |
Documentation
1 document
Line drawing
SELECT AN ACTION