FILTERS
Clear all
Technical characteristics
-
Number of phases
-
Housing material
-
Housing material
-
Lockable
-
With transparent cover
-
Mounting method
-
Total number of groups
-
Total number of groups
-
Number of direct groups
-
Protection
-
Number of groups behind earth leakage switch
-
Number of groups behind earth leakage switch
-
Number of earth leakage switches 30 mA
-
Number of poles main switch
-
Main switch rated current
-
Main switch rated current
-
Over voltage protection
-
Cooker group
-
With bell transformer
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
With socket outlet
ENSTO
Esteri Panel boards
REF. EVS163.15P
3440815
3440815
Group switch panel PC 1xRCCB 6x10A 9x16A IP54 63A
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Esteri Panel boards
REF. EVS163.15T
3440816
3440816
Group switch panel Fe 1xRCCB 6x10A 9x16A IP34 63A
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Esteri Panel boards
REF. EVS245.09P
3440362
3440362
Group switch panel PC 1xRCCB 6x10A 3x16A IP65 25A
You can only compare 4 products, you must remove 1 to add this one