FILTERS
Clear all
Category
Technical characteristics
-
Mounting dimension (standardised)
-
Mounting direction
-
Mounting size
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with earth pin
-
Length
-
Number of socket outlets British Standard BS1363
-
Cable length
-
With LED indication
-
With LED indication
-
Number of C13 socket outlets
-
Number of C19 socket outlets
-
Number of C20 socket outlets
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Mains filter
-
Number of height units
-
Number of other socket outlets
-
Supply voltage
-
Over voltage category
-
Number of miniature circuit breakers (MCB)
-
Switchable
-
With display
-
SNMP
-
Evaluation
-
With fuse
-
Ampere meter
-
Temperature measurement
-
With mounting material
-
Width
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Frequency
-
Standby consumption
-
Standby consumption
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Terminal marking indication
-
Colour
-
RAL-number
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Maximum Input cable diameter
-
Number of RCCBs
-
Connected object
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/LG-646836-WEB-R.jpg)
Legrand
LCS2
REF. LG-646836
PDU 19 inches 1U 6 x 2P+E german standard with SPD
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/LG-646812-WEB-R.jpg)
Legrand
LCS2
REF. LG-646812
PDU 19 inches 1U 9 x 2P+E german standard
You can only compare 4 products, you must remove 1 to add this one