FILTERS
Clear all
Category
Technical characteristics
-
Number of switch positions
-
Grid model
-
Electrical connection
-
Material heating element
-
Frequency supply voltage
-
With fan
-
Air exhaust
-
Model
-
Adaptive (self-learning)
-
Mounting method
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Suitable for bus connection
-
Position control panel
-
Supply voltage
-
Suitable for wireless remote control
-
Power control
-
With time switch clock
-
Temperature adjustment
-
Differential gap, temperature
-
Material Front
-
Supplied remote control
-
With overheating protection
-
Frost protection circuit
-
Digital indication
-
Protection class
-
With presence indicator
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Operation by app
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Consumption indication
-
Open window detection
-
Number of supported pilot wire commands
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Colour
-
Programmable
ENSTO
Ensto Tupa
REF. LISTA2-BT
8122202
8122202
Heater fixed LISTA2-BT 200W K 20x50
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Tupa
REF. LISTA3-BT
8122203
8122203
Heater fixed LISTA3-BT 350W K 20x80 inc.T-
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Tupa
REF. LISTA5-BT
8122205
8122205
Heater fixed LISTA5-BT 500W K 20x110
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Tupa
REF. LISTA7-BT
8122207
8122207
Heater fixed LISTA7-BT 700W K 20x137
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Tupa
REF. LISTA9-BT
8122209
8122209
Heater fixed LISTA9-BT 900W K 20x167
You can only compare 4 products, you must remove 1 to add this one