-
Built-in diameter
-
Suitable for built-in mounting
-
Suitable for wall mounting
-
Housing material
-
Suitable for number of light sources
-
With light source
-
Power factor
-
Suitable for suspended mounting
-
Light sharing
-
Colour rendering index CRI
-
Colour of light
-
Light outlet
-
Suitable for light line configuration
-
Length
-
Dimming phase cut-on
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With light sensor
-
With light sensor
-
Dimming 1-10 V
-
Dimming DALI
-
With movement sensor
-
With movement sensor
-
Dimming DALI
-
Suitable for surface mounting
-
Dimming DSI
-
Type of control gear
-
Lamp type
-
Dimming Touch and Dim
-
Dimming Touch and Dim
-
With control gear
-
Dimming with push-button
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Type of grid
-
Dimming DMX
-
Height/depth
-
Number of poles
-
Height/depth
-
Height/depth
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Suitable for emergency lighting
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
No dim function
-
Rated life time L70/B50 at 25 °C
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Beam angle
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
Built-in height/depth
-
With air slots
-
Suitable for workplace according to EN 12464-1
-
Width
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Connection type
4290331
Universal luminaire AVR400 IP44 LED25W/840 DALI PC
4290332
Universal luminaire AVR400 IP44 LED25W/830 DALI PC
4260330
Universal luminaire AVR400 IP44 LED 25W/840 E PC O
4260331
Universal luminaire AVR400 IP44 LED 25W/830 E PC O
4117367
Sensor luminaire AVR400 18W/830 PIR AAG2
4117368
Sensor luminaire AVR400 18W/840 PIR AAG2
4217388
Reces/flush mnt univ luminaire AVR400 IP44 LED 18W/840 DALI P
4217400
Reces/flush mnt univ luminaire AVR400 IP44 LED 18W/830 DALI P
4217380
Reces/flush mnt univ luminaire AVR400 IP44 LED 18W/840 D PC O
4217394
Reces/flush mnt univ luminaire AVR400 IP44 LED 18W/830 D PC O
4217356
Reces/flush mnt univ luminaire AVR400 IP44 LED 18W/840 E PC O
4217389
Reces/flush mnt univ luminaire AVR400 IP44 LED 18W/830 E PC O
4117371
Sensor luminaire AVR400 25W/840 PIR AAG2
4217358
Sensor luminaire AVR400 IP44 LED 18W/840 E PC O
4217391
Sensor luminaire AVR400 IP44 LED 18W/830 E PC O
4217382
Sensor luminaire AVR400 IP44 LED 18W/840 D PC O
4217395
Sensor luminaire AVR400 IP44 LED 18W/830 D PC O
4217385
Sensor luminaire AVR400 IP44 LED 18W/840 D PC O
4217398
Sensor luminaire AVR400 IP44 LED 18W/830 D PC O
4217383
Sensor luminaire AVR400 IP44 LED 18W/840 D PC O
4217397
Sensor luminaire AVR400 IP44 LED 18W/830 D PC O
4217359
Sensor luminaire AVR400 IP44 LED 18W/840 E PC O
4217392
Sensor luminaire AVR400 IP44 LED 18W/830 E PC O
4260325
Sensor luminaire AVR400 IP44 LED 25W/840 E PC O