FILTERS
Clear all
Category
Technical characteristics
-
Nominal voltage
-
Number of clamp positions
-
Type of accessory/spare part
-
Nominal current
-
Nominal current
-
Transparent
-
Nominal current
-
Nominal current
-
Nominal current
-
With operation lever
-
Nominal cross section
-
Suitable for solid conductors
-
Suitable for stranded conductors
-
Mounting method
-
Mounting method
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors
-
Suitable for solid conductors
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Suitable for flexible conductors
-
Number of inputs
-
Number of inputs
-
Number of inputs
-
Suitable for extra fine-strand conductors
-
Suitable for multi-wire conductors
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Conductor cross section, input
-
Conductor cross section, input
-
Conductor cross section, input
-
Conductor cross section, input
-
Conductor cross section, output
-
Conductor cross section, output
-
Conductor cross section, output
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Contact safe
-
Contact safe
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Nominal voltage
-
Colour
-
Halogen free
-
Type of distribution blocks
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Label space/information surface