Skip to main content
Logo print

Solid cable trays C2, steel | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
MP Bolagen MP Cable Trays Steel
REF. MP-378SV
1467385
You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-388SV
1406885
You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-413S
1467755
You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-374S
1467131
You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-538V
1467914

External cantilever arm150 WH

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Luminaire Rail Steel
REF. MP-418S
1467663

Tee piece tray 75 mm EZ

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-413V
1467756

Adjustable hook, 75 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-325V
1467632

Décor splice, 100 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-335V
1467933

Décor splice, 150 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-345V
1467633

Décor splice, 200 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-355V
1467634

Décor splice, 300 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-365V
1467635

Décor splice, 400 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-395V
1467631

Décor splice, 50 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-375V
1467636

Décor splice, 500 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-328V
1467643

Level link 100 mm WH

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-338S
1467929

338S C2 250x40x150

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-338V
1467930

Level link, 150 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-348V
1467645

Level link 200 mm WH

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-358V
1467647

Level link 300 mm WH

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-368S
1467648

Level link 400 mm EZ

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-368V
1467649

Level link 400 mm WH

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-398S
1467638

Level link 50 mm EZ

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-398V
1467639

Level link 50 mm WH

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Trays Steel
REF. MP-378S
1467650

Level link 500 mm EZ

You can only compare 4 products, you must remove 1 to add this one