FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material
-
Material quality
-
Material quality
-
Layer thickness surface protection
-
Length
-
Length
-
Profile shape
-
Surface protection
-
Model
-
Material thickness
-
Model
-
Material thickness
-
Surface protection
-
Material thickness
-
Suitable for circuit integrity
-
Side perforation
-
Type of perforation
-
Bottom perforation
-
Hole width
-
NATO-mounting holes
-
With toothing
-
Snap-off
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-800Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-800Z
1467295
1467295
Strapping profile, 2.5 m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-821S-R.jpg)
MP Bolagen
Installation Pipe Systemal
REF. MP-821S
1467300
1467300
Mounting accessory Strapping profile MP-MK 50S
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-821V-R.jpg)
MP Bolagen
Installation Pipe Systemal
REF. MP-821V
1451671
1451671
Mounting accessory Strapping profile MP-MK 50mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-822V-R.jpg)
MP Bolagen
Installation Pipe Systemal
REF. MP-822V
1451672
1451672
Mounting accessory Strapping profile MP-MK 75mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-823V-R.jpg)
MP Bolagen
Installation Pipe Systemal
REF. MP-823V
1451673
1451673
Mounting accessory Strapping profile MP-MK 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-824V-R.jpg)
MP Bolagen
Installation Pipe Systemal
REF. MP-824V
1451674
1451674
Mounting accessory Strapping profile MP-MK 150mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-825V-R.jpg)
MP Bolagen
Installation Pipe Systemal
REF. MP-825V
1451675
1451675
Mounting accessory Strapping profile MP-MK 200mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-826V-R.jpg)
MP Bolagen
Installation Pipe Systemal
REF. MP-826V
1451676
1451676
Mounting accessory Strapping profile MP-MK 300mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-827V-R.jpg)
MP Bolagen
Installation Pipe Systemal
REF. MP-827V
1451677
1451677
Mounting accessory Strapping profile MP-MK 400mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-824S-WEB-R.jpg)
MP Bolagen
Installation Pipe Systemal
REF. MP-824S
1467542
1467542
Assembly profile MP-MK 150 EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-825S-WEB-R.jpg)
MP Bolagen
Installation Pipe Systemal
REF. MP-825S
1467303
1467303
Assembly profile MP-MK 200 EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-826S-WEB-R.jpg)
MP Bolagen
Installation Pipe Systemal
REF. MP-826S
1467304
1467304
Assembly profile MP-MK 300 EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-827S-WEB-R.jpg)
MP Bolagen
Installation Pipe Systemal
REF. MP-827S
1467305
1467305
Assembly profile MP-MK 400 EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-822S-WEB-R.jpg)
MP Bolagen
Installation Pipe Systemal
REF. MP-822S
1467301
1467301
Assembly profile MP-MK 75 EZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-823S-WEB-R.jpg)
MP Bolagen
Installation Pipe Systemal
REF. MP-823S
1467302
1467302
823S Fe C2 Str.profile
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-800-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-800-33
1467179
1467179
Strapping profile RF
You can only compare 4 products, you must remove 1 to add this one