Strapping profile, 2.5 m
MP Cable Ladders Steel
MP Bolagen
Strapping profile, 2.5 m
REF. MP-800Z
1467295
EAN.
7394333040141
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 2500 mm |
---|---|
Width | 30 mm |
Height | 8 mm |
Material thickness | 3 mm |
Profile shape | Flat profile |
Model | Singular profile |
Type of perforation | Back perforated |
Hole width | 9 mm |
With toothing | No |
---|---|
Snap-off | No |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |
Layer thickness surface protection | 60 µm |
Weight | 1.7 kg |