-
Built-in diameter
-
Type of accessory/spare part
-
Function
-
Suitable for built-in mounting
-
Housing material
-
Suitable for number of light sources
-
Suitable for wall mounting
-
With light source
-
With light source
-
Material
-
Suitable for labelling type
-
Material
-
Monitoring equipment
-
Material
-
Monitoring equipment
-
Light sharing
-
Suitable for suspended mounting
-
Colour rendering index CRI
-
Colour of light
-
Type of indicator
-
Light outlet
-
With remote switch connection
-
Length
-
Suitable for light line configuration
-
Dimming phase cut-on
-
Length
-
Design of the grid/reflector
-
Length
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With light sensor
-
With light sensor
-
Suitable for standby switching
-
Dimming 1-10 V
-
Grid perforated
-
Outer diameter
-
Dimming DALI
-
With movement sensor
-
With movement sensor
-
Mounting method
-
Dimming DALI
-
Reflector perforated
-
Suitable for surface mounting
-
Dimming DSI
-
Lamp holder
-
Lamp holder
-
Lamp type
-
Dimming Touch and Dim
-
Type of control gear
-
Dimming Touch and Dim
-
Type of control gear
-
Type of control gear
-
Lamp type
-
With control gear
-
Dimming with push-button
-
Dimming with push-button
-
Power supply system
-
With control gear
-
Dimming manufacturer's proprietary system
-
Dimming manufacturer's proprietary system
-
Battery quality
-
Material cover
-
Dimming 0-10 V
-
Type of grid
-
Dimming DMX
-
Height/depth
-
Height/depth
-
Height/depth
-
Number of poles
-
Height/depth
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Suitable for emergency lighting
-
Suitable for emergency lighting
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
No dim function
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Luminaire efficacy
-
Beam angle
-
Diameter
-
Diameter
-
Diameter
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Covering of the luminaire with thermally insulating material possible
-
Emergency power supply integrated
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
Built-in height/depth
-
With air slots
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Colour
-
Colour
-
Colour
-
Connection type
-
Connection type
4103521
Sensor luminaire AVR320 IP44 14W/830/840 DP51M
4103522
Sensor luminaire AVR320 IP44 LED14W/830/840 DP6
4103523
Sensor luminaire AVR320 IP44 14W/830/840 DP6 RF
4103525
Sensor luminaire AVR320 IP44 LED14W/830/840 DR
4103526
Sensor luminaire AVR320 IP44 LED14W/830/840 RAD
4103527
Universal luminaire AVR320 IP44 LED14W/830/840 DA
4103528
Universal luminaire AVR320 IP44 LED14W/830/840 D
4103529
Universal luminaire AVR320 IP44 LED14W/830/840 DRE
4103530
Sensor luminaire AVR320 IP44 14W/830/840 DRE RF
4103531
Universal luminaire AVR320 IP44 LED14W/830/840
4103533
Universal luminaire AVR320 IP44 LED14W/830/840 RF
4103581
Sensor luminaire AVR320 IP44 19W 830/840 PIR
4103582
Sensor luminaire AVR320 IP44 19W 830/840 PIR RF
4103583
Sensor luminaire AVR320 IP44 19W 830/840 DP5
4103585
Sensor luminaire AVR320 IP44 19W 830/840 RAD
4103586
Universal luminaire AVR320 IP44 19W 830/840 DA
4103587
Universal luminaire AVR320 IP44 19W 830/840
4103588
Universal luminaire AVR320 IP44 19W 830/840 RF
4103473
Sensor luminaire AVR320 IP44 10W/830/840 DP51M
4103517
Universal luminaire AVR320 IP44 LED10W/830/840 1M
4103532
Universal luminaire AVR320 IP44 LED14W/830/840 1M
4117870
Mechanical accessory For AVR320 luminaires, white
4117872
Mechanical accessory For AVR320 luminaires, antiq.s
4117873
Mechanical accessory For AVR320 luminaires, steel