Mechanical accessory For AVR320 luminaires, steel
Ensto AVR320
ENSTO
Mechanical accessory For AVR320 luminaires, steel
REF. AVL45.3
4117873
EAN.
6418677604225
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Decor element |
---|---|
Colour | Stainless steel |
Material | Aluminium |
Length | 400 mm |
Width | 400 mm |
---|---|
Height | 43 mm |
Diameter | 400 mm |
Documentation
1 document
Line drawing
SELECT AN ACTION