FILTERS
Clear all
Category
Technical characteristics
-
Type of accessory/spare part
-
Resistanssi
-
Resistanssi
-
Resistanssi
-
Resistanssi
-
Resistanssi
-
Resistanssi
-
Resistanssi
-
Resistanssi
-
With support mat
-
Accessory
-
Fixation thermal conductor
-
Spare part
-
Power
-
Length
-
Length
-
Length
-
Kytkentäteho
-
Kytkentäteho
-
Kytkentäteho
-
Pituus
-
Kytkentäteho
-
Kytkentäteho
-
Pituus
-
Kytkentäteho
-
Pituus
-
Kytkentäteho
-
Pituus
-
Kytkentäteho
-
Pituus
-
Model
-
With room temperature controller
-
Connection voltage
-
Number of cold conductors
-
Length of cold conductors
-
Suitable for damp space
-
Thickness
-
Suitable as outdoor surface heating
-
Suitable as roof surface heating
-
Self-adhesive
-
Pinta-ala
-
Pinta-ala
-
Pinta-ala
-
Pinta-ala
-
Pinta-ala
-
Pinta-ala
-
Pinta-ala
-
Pinta-ala
-
With controller
-
With floor temperature sensor
-
Width
ENSTO
Accessories for Cables and Mats
REF. EFHTAC1
8168699
8168699
Installation accessory for ThinKit and ThinMat
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinMat
REF. EFHTM100.1
8168240
8168240
Floor heating mat ThinMat100 0,5x2m 1m² 100W
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinMat
REF. EFHTM100.15
8168241
8168241
Floor heating mat ThinMat100 0,5x3m 1,5m² 150W
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinMat
REF. EFHTM100.2
8168242
8168242
Floor heating mat ThinMat100 0,5x4m 2m² 200W
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinMat
REF. EFHTM100.3
8168243
8168243
Floor heating mat ThinMat100 0,5x6m 3m² 300W
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinMat
REF. EFHTM100.4
8168244
8168244
Floor heating mat ThinMat100 0,5x8m 4m² 400W
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinMat
REF. EFHTM100.5
8168245
8168245
Floor heating mat ThinMat100 0,5x10m 5m² 500W
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinMat
REF. EFHTM100.6
8168246
8168246
Floor heating mat ThinMat100 0,5x12m 6m² 600W
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ThinMat
REF. EFHTM100.8
8168248
8168248
Floor heating mat ThinMat100 0,5x16m 8m² 800W
You can only compare 4 products, you must remove 1 to add this one