FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Change of direction
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Partition height
-
Partition height
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Construction type
-
Fastening provision
-
Function
-
Type of accessory/spare part
-
Inner diameter
-
Cover width
-
Cover width
-
Profile width
-
Soveltuu profiilikorkeudelle
-
Plate height
-
Wrench width
-
Hinged joint horizontal
-
Plate height
-
Hinged joint horizontal
-
Plate height
-
Plate height
-
Wrench width
-
Anchor model
-
Accessory
-
Material
-
Type of rung
-
Type of rung
-
Profile height
-
Type of rung
-
Material
-
Plate width
-
Suitable for
-
Suitable for
-
Suitable for
-
Hinged joint vertical
-
Plate width
-
With screw accessories
-
Suitable for
-
Hinged joint vertical
-
Material
-
Spray can
-
Weldable
-
Material quality
-
Fixation rung
-
Layer thickness surface protection
-
Suitable for cable management system width
-
Clickable
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Layer thickness surface protection
-
Mounting perforation
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Layer thickness surface protection
-
Suitable for cable management system width
-
Screwing system
-
Screwing system
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Screwing system
-
Screwing system
-
Punch shape
-
Type of connection
-
Type of connection
-
Type of connection
-
Suitable for cable management system height
-
Working length
-
Angle
-
Suitable for cable management system height
-
Material anchor
-
Application range
-
Application range
-
With nylon ring
-
Suitable for rising ladder
-
Inner radius
-
Hinging
-
Length
-
Angle
-
Suitable for wire mesh tray
-
Suitable for wire mesh tray
-
Length
-
Profile shape
-
Length
-
Bend model
-
Symmetrical model
-
Length
-
Bend model
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Head width
-
Profile shape
-
Countersunk head
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Surface protection
-
Model
-
Model
-
Material thickness
-
Slit width
-
Material thickness
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Load bearing capacity
-
Load bearing capacity
-
Suitable for cable ladder
-
Tray mounting
-
Model
-
Model
-
Model
-
Surface protection
-
With spring
-
Tray mounting
-
Model
-
Model
-
Model
-
Material thickness
-
Suitable for mounting rail
-
Material thickness
-
Slit width
-
Load bearing capacity
-
Model
-
Model
-
Model
-
Model
-
Load bearing capacity
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Surface protection anchor
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Side perforation
-
Cable ladder height
-
Suitable for cable tray
-
Type of perforation
-
Suitable for cable tray
-
With nut
-
With washer
-
Side perforation
-
Pitch thread
-
Pitch thread
-
Outer diameter
-
Outer diameter
-
Suitable for bolt size (metric)
-
With washer
-
Hole width
-
Adjustable
-
Bottom perforation
-
With clamping plate
-
Adjustable
-
Material sleeve
-
Facet
-
With toothing
-
Left-handed thread
-
NATO-mounting holes
-
With hexagonal nut
-
Surface protection sleeve
-
Hardened
-
Snap-off
-
Rung centre spacing
-
Rung centre spacing
-
With thread end
-
Length to bottom side head
-
Length to bottom side head
-
Length to bottom side head
-
Length to bottom side head
-
With collar
-
Thread type
-
Useful cross section
-
Thread type
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Volume
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Volume
-
Thread size (metric)
-
Type of fastening
-
Thread size (metric)
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Full thread
-
Type of fastening
-
Thread size (metric)
-
Full thread
-
Type of fastening
-
Type of fastening
-
Thickness
-
Thread size (metric)
-
Stainless steel, pickled
-
Stainless steel, pickled
-
With cover
-
Head form
-
Head form
-
Head form
-
Thread length
-
Thread length
-
Thread length
-
Drill hole diameter
-
Thread length
-
Thread length
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Head diameter
-
Pään halkaisija
-
Load test type according to IEC 61537
-
Head height
-
Head height
-
With flange
-
With flange
-
Self-locking
-
Self-locking
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-230V-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-230V
1467515
1467515
Ceiling bracket anchor rail WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-150Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-150Z
1467038
1467038
Ceiling bracket FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-137P-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-137P
1467690
1467690
Splice for divider,
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-163S2-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-163S2
1406834
1406834
163S2 FE PG C2 300 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-164S2-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-164S2
1406837
1406837
164S2 FE PG C2 400 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-165S2-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-165S2
1406840
1406840
165S2 FE PG C2 500 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-166S2-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-166S2
1406843
1406843
166S2 FE PG C2 600 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-120S-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-120S
1467426
1467426
120S C2 165x40x550
You can only compare 4 products, you must remove 1 to add this one