FILTERS
Clear all
Category
Technical characteristics
-
Cover model
-
Rated voltage
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Material
-
Material
-
Rated current
-
Type of current
-
Equipped with
-
Tackable
-
Rated insulation voltage Ui
-
Shape
-
Max. conductor cross section
-
Shape
-
Max. conductor cross section
-
Length
-
Mounting in the soil
-
Length
-
Length
-
Dimensions glass fuse
-
Surface protection
-
Mounting under water
-
Mounting method
-
For tube diameter
-
For tube diameter
-
Mounting method
-
Inlet from the rear
-
Inlet from the rear
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Type of housing feed-through
-
Circuit integrity
-
Transparent cover
-
Cover attachment
-
Castable
-
With casting compound
-
Sealable
-
Sealable
-
With screening
-
Weatherproof
-
Weatherproof
-
Width
-
Width
-
Width
-
Width
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Colour
-
Halogen free
-
Connection type
ENSTO
Ensto Vulcano
REF. FPT-FH.2A
1610011
1610011
Junction box E90 Fuse-element, 2A for fireboxes
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Vulcano
REF. FPT1010PP46
1610000
1610000
Junction box E90 100 x 100 mm, PP, 4 x KR6
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Vulcano
REF. FPT1010PP46.4
1610001
1610001
Junction box E90 100 x 100 mm, PP, 4 x KR6.4
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Vulcano
REF. FPT1010PP46.LITE
1610010
1610010
Junction box E90 100 x 100 mm, PP, 4 x KR6
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Vulcano
REF. FPT1515FE46
1610004
1610004
Junction box E90 150 x 150 mm, FE, 4 x KR6
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Vulcano
REF. FPT1515FE46.4
1610005
1610005
Junction box E90 150 x 150 mm, FE, 4 x KR6.6
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Vulcano
REF. FPT1815PP416
1610002
1610002
Junction box E90 175 x 150 mm, PP, 4 x KR16
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Vulcano
REF. FPT1815PP416.4
1610003
1610003
Junction box E90 175 x 150 mm, PP, 4 x KR16.4
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Vulcano
REF. FPT2215FE416
1610006
1610006
Junction box E90 220 x 150 mm, FE, 4 x KR16
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Vulcano
REF. FPT2215FE416.4
1610007
1610007
Junction box E90 220 x 150 mm, FE, 4 x KR16.4
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Vulcano
REF. FPT2222FE416
1610008
1610008
Junction box E90 220 x 220 mm, FE, 4 x KR16
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Vulcano
REF. FPT2222FE416.4
1610009
1610009
Junction box E90 220 x 220 mm, FE, 4 x KR16.4
You can only compare 4 products, you must remove 1 to add this one