Junction box E90 Fuse-element, 2A for fireboxes
Ensto Vulcano
ENSTO
Junction box E90 Fuse-element, 2A for fireboxes
REF. FPT-FH.2A
1610011
EAN.
6438100363734
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Other |
---|---|
Mounting method | Other |
Type of current | AC |
Rated current | 2 A |
---|---|
Rated voltage | 250 V |
Dimensions glass fuse | 5x20 mm |