FILTERS
Clear all
Category
Technical characteristics
-
Number of units
-
Type of accessory/spare part
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Mounting direction
-
Accessory
-
Imprint/indication
-
Material
-
Number of units horizontal
-
Support ring
-
Spare part
-
With label area
-
Scannable symbol/barrier free
-
Material quality
-
Number of units vertical
-
Material quality
-
With dust cover
-
Utilization
-
Utilization
-
Suitable for touch sensor connector for bus system
-
Outlet direction
-
Surface protection
-
With mounting grid
-
Monitoring window/light outlet
-
Model
-
Imprintable label
-
Mounting method
-
Mounting method
-
With imprint
-
Suitable for wall duct
-
Suitable for built-in installation
-
Device width
-
Device width
-
Type of fastening
-
Type of fastening
-
Device height
-
Type of fastening
-
With strain relief
-
With strain relief
-
Device depth
-
Device depth
-
Flush-mounted installation
-
With exchangeable lens/symbol
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
With hinged lid
-
With buses/couplings
-
Suitable for number of connectors
-
Shielded housing
-
Luster terminal
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
ENSTO
Ensto Intro Socket Outlets
REF. 551WU100FI
2113812
2113812
Gasket IP44 sealing gasket 100 mm
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. 551WU85FI
2113811
2113811
Gasket IP44 sealing gasket, 85 mm
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Dimmers and IR Products
REF. 140DFI
2621054
2621054
Mounting accessory IP44 gasket for rotary dimmer
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Presence and Movement Detectors
REF. ASCD50DSFI
2621072
2621072
Mounting accessory IP44 gasket set for movem.det.
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Universal Accessories
REF. LS961Z5SWFI
7907124
7907124
Adapter Adapter for 55x55 devices bla
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Universal Accessories
REF. LS961Z5WWFI
7907125
7907125
Adapter Adapter for 55x55 devices whi
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Universal Accessories
REF. LS961ZSWFI
7907102
7907102
Adapter For 50x50mm products, black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Universal Accessories
REF. LS961ZWWFI
7907100
7907100
Adapter For 50x50mm products, white
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Universal Accessories
REF. LS964GEFI
2113666
2113666
Centre plate Centre plate w. hole 22,5mm,ye
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Universal Accessories
REF. LS964WWFI
2113665
2113665
Centre plate Centre plate w. hole 22,5mm,wh
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Universal Accessories
REF. LS990ASWFI
2113636
2113636
Centre plate Cable connection box, black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Universal Accessories
REF. LS990AWWFI
2113626
2113626
Centre plate Cable connection box, white
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Cover Frames
REF. LS990SWAFI
2113721
2113721
Adapter 85mm/100mm, black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Cover Frames
REF. LS990WWAFI
2113720
2113720
Adapter 85mm/100mm, white
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Universal Accessories
REF. LS994BSWFI
2113544
2113544
Centre plate Blind plate, black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Universal Accessories
REF. LS994BWWFI
2113524
2113524
Centre plate Blind plate, white
You can only compare 4 products, you must remove 1 to add this one