Adapter Adapter for 55x55 devices whi
Ensto Intro Universal Accessories
ENSTO
Adapter Adapter for 55x55 devices whi
REF. LS961Z5WWFI
7907125
EAN.
6438100355715
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
With mounting grid | Yes |
Suitable for built-in installation | Yes |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9016 |
Transparent | No |
With hinged lid | No |
Type of fastening | Other |
Width | 70.5 mm |
Height | 70.5 mm |
Depth | 7.9 mm |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |