-
Application
-
Nominal voltage
-
Tarvikkeen/varaosan tyyppi
-
Accessory
-
Spare part
-
Max. hold temperature
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Heating capacity
-
Screening
-
Cable type
-
Width
-
Height
-
Colour
8168672
Floor Heating cable TASSU-S 1000W 100m 7,1-16,7m²
8168660
Floor Heating cable TASSU-S 105W 10m 0,8-1,8m²
8168673
Floor Heating cable TASSU-S 1100W 106m 7,9-18,3m²
8168674
Floor Heating cable TASSU-S 1300W 117m 9,3-21,7m²
8168675
Floor Heating cable TASSU-S 1500W 140m 10,7-25m²
8168661
Floor Heating cable TASSU-S 165W 16m 1,2-2,8m²
8168662
Floor Heating cable TASSU-S 200W 22m 1,4-3,3m²
8168664
Floor Heating cable TASSU-S 250W 25m 1,8-4,2m²
8168665
Floor Heating cable TASSU-S 300W 29m 2,1-5,0m²
8168666
Floor Heating cable TASSU-S 400W 42m 2,9-6,7m²
8168667
Floor Heating cable TASSU-S 500W 50m 3,6-8,3m²
8168668
Floor Heating cable TASSU-S 600W 59m 4,3-10,0m²
8168669
Floor Heating cable TASSU-S 700W 71m 5,0-11,7m²
8168670
Floor Heating cable TASSU-S 800W 79m 5,7-13,3m²
8168671
Floor Heating cable TASSU-S 900W 87m 6,4-15,0m²
1329002
Fastening strap Mounting rail 20 m/roll