Floor Heating cable TASSU-S 700W 71m 5,0-11,7m²
Ensto TassuS
ENSTO
Floor Heating cable TASSU-S 700W 71m 5,0-11,7m²
REF. TASSUS700W71M
8168669
EAN.
6438100354091
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | Dual core |
---|---|
Nominal voltage | 230 V |
Max. hold temperature | 70 °C |
Heating capacity | 10 W/m |
Screening | None |
Height | 4.9 mm |
---|---|
Width | 7.8 mm |
Length | 71 m |
Colour | Red |
Application | Other |
Documentation
2 documents
Installation Guide
Constructor Declaration
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION