-
Rated voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of locking
-
Type of locking
-
Rated current
-
Housing material
-
Insert direction
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Built-in version
-
Model
-
Connection cross section (fine-strand)
-
Connection cross section (solid-core)
-
Connection cross section (solid-core)
-
Number of connections per pole
-
Number of connections per pole
-
Colour coding/contact insert
-
Connection size thread
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Rated surge voltage
-
With strain relief
-
Contact material
-
Surface treatment contacts
-
Number of poles
-
Number of poles
-
Max. continuous temperature resistance contact part
-
Max. continuous temperature resistance strain relief
-
Colour of the separate adapter piece
-
Pole codification
-
Pollution degree
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Mechanical coding
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Degree of protection (IP)
-
Halogen free
-
Connection type
-
Connection type
1935318
Strain relief For screwless couplers
1936146
Strain relief For 3p couplers, 4mm², red
1936148
Strain relief For 3p couplers, 4mm², wht
1935710
Socket connection accessory 3/5p panel mounting adapt. wht
1934736
Blanking plug 3-pole, white
1935252
Blanking plug 3-pole, black
1934737
Blanking plug 3-pole, white
1934582
Locking device Locking device, 3-, 4-, 5-pole
1934722
Socket connection accessory 3-pole, black
1935254
Socket connection accessory 3p panel mounting adapter grey
1935256
Socket connection accessory 3p panel mounting adapter ylw
1935258
Socket connection accessory 3p panel mounting adapter red
1935260
Socket connection accessory 3p panel mounting adapter blue
1935262
Socket connection accessory 3p panel mounting adapter grn
1934572
Socket connection accessory 3p panel mounting adapter wht
1934743
Socket connection accessory 3p blind panel m.adapt. wht
1935264
Socket connection accessory 3p narrow panel m.adapter blk
1935270
Socket connection accessory 3p narrow panel m.adapter red
1934574
Socket connection accessory 3p narrow panel m.adapter wht
1934740
Mounting accessory Mounting pad, white
1934785
Plug connector 3-pole intermediate coupling
1934719
Plug connector 3-p plug, blk
1934510
Plug connector 3-p plug, wht
1935006
Plug connector 3-p plug, narrow, blk