FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Type of side joist
-
Cover width
-
Cover width
-
Material
-
Type of rung
-
Material
-
Type of rung
-
Fixation rung
-
Material quality
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Clickable
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Working length
-
Length
-
Profile shape
-
Hinging
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Suitable for wire mesh tray
-
Length
-
Length
-
Model
-
Model
-
Material thickness
-
Slit width
-
Surface protection
-
Model
-
Material thickness
-
Suitable for cable ladder
-
With spring
-
Suitable for circuit integrity
-
Side perforation
-
Type of perforation
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Suitable for cable tray
-
With washer
-
Hole width
-
Adjustable
-
With clamping plate
-
With toothing
-
With hexagonal nut
-
Rung centre spacing
-
Snap-off
-
With thread end
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Thread type
-
Type of fastening
-
Thread size (metric)
-
Thread size (metric)
-
Stainless steel, pickled
-
Safe working load according to IEC 61537
-
Load test type according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Colour
MP Bolagen
MP Cable Ladders Steel
REF. MP-175R
1467880
1467880
175R C5-I 50x130x544
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-176R
1467881
1467881
176R C5-I 50x135x644
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-405R
1467588
1467588
Cover 1250 mm, 55 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-410R
1467592
1467592
Cover 1250 mm, 75 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6101-33
1414960
1414960
Cantilever arm RF, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6102-33
1414961
1414961
Cantilever arm RF, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6103-33
1414962
1414962
Cantilever arm RF, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6104-33
1414963
1414963
Cantilever arm RF, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6105-33
1414964
1414964
Cantilever arm RF, 600 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6107-33
1414965
1414965
Cantilever arm RF, 800 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6101-48
1414966
1414966
Cantilever arm SF, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6102-48
1414967
1414967
Cantilever arm SF, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6103-48
1414968
1414968
Cantilever arm SF, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6104-48
1414969
1414969
Cantilever arm SF, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6105-48
1414970
1414970
Cantilever arm SF, 600 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6107-48
1414971
1414971
Cantilever arm SF, 800 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-8082-33
1414988
1414988
Ceiling bracket RF,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-8082-48
1414989
1414989
Ceiling bracket SF,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6120-33
1414974
1414974
Cantilever arm clamp RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6120-48
1414975
1414975
Cantilever arm clamp AR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6110-33
1414972
1414972
Cantilever arm clamp RF,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6110-48
1414973
1414973
Cantilever arm clamp SF,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6005-33
1414922
1414922
Cable ladder 6 m RF, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6006-33
1414923
1414923
Cable ladder 6 m RF, 600 mm
You can only compare 4 products, you must remove 1 to add this one