Cover 1250 mm, 75 mm
MP Cable Trays Steel
MP Bolagen
Cover 1250 mm, 75 mm
REF. MP-410R
1467592
EAN.
7394333111889
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover width | 75 mm |
---|---|
Material thickness | 1 mm |
Suitable for cable tray | Yes |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Length | 1250 mm |
Type of fastening | Overlay |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | Yes |
Material quality | Rustproof and acidproof steel |