FILTERS
Clear all
Category
Technical characteristics
-
Cover width
-
Cover width
-
Material
-
Material quality
-
Length
-
Suitable for wire mesh tray
-
Material thickness
-
Suitable for cable ladder
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Suitable for cable tray
-
Type of fastening
-
Stainless steel, pickled
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-405R-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-405R
1467588
1467588
Cover 1250 mm, 55 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-410R-WEB-R.jpg)
MP Bolagen
MP Cable Trays Steel
REF. MP-410R
1467592
1467592
Cover 1250 mm, 75 mm
You can only compare 4 products, you must remove 1 to add this one