FILTERS
Clear all
Category
Technical characteristics
-
Sensor type
-
Rated voltage
-
Rated voltage
-
Sensor type
-
Rated frequency
-
Number of channels
-
Number of channels
-
Model
-
Model
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Text guidance in display
-
Shortest temperature phase
-
Text guidance in display
-
24 h program
-
Number of basic programs standard
-
Number of memory locations
-
Input for time program
-
Weekly program
-
Adjustment range comfort
-
Adjustment range comfort
-
Adjustment range set-back
-
Adjustment range set-back
-
Holiday program
-
Adjustment range frost protection
-
Adjustment range frost protection
-
Adjustment range frost protection
-
Automatic switching summer-/winter time
-
Autonomy
-
Nominal switching current at 250 V, potential free
-
Switching preselection
-
Switching preselection
-
Nominal switching current at 230 V, not potential free
-
Contact type
-
Operation mode switch
-
Operation mode switch
-
Assembly depth
-
Assembly depth
-
Assembly depth
-
Class of the temperature control
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
ENSTO
Ensto ECO Thermostats
REF. ECO500
2621380
2621380
Anti freezing thermostat ECO500 16A IP65 P
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ECO Thermostats
REF. ECO900
2621320
2621320
Anti freezing thermostat ECO900 16A DIN
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto ECO Thermostats
REF. ECO910
2621360
2621360
Anti freezing thermostat ECO910 16A DIN
You can only compare 4 products, you must remove 1 to add this one