Solutions for electricity distribution
We can quickly provide you with flexible, high-quality solutions for your property's electricity distribution. We offer a comprehensive and high-quality range of busbars, cast-resin transformers with fast delivery, and UPS equipment ready for use with after-sales services. Contact our experts for the best solution!
We offer you reliability for everyday use, energy efficiency for savings and flexibility for the future!
In a world of limited resources, we all have to consider the consequences of our choices. That's why green management and a sustainable supply chain are part of our social responsibility.
We are committed to increasing the sustainability of our equipment throughout its life cycle, reducing the environmental impact of our economic and production processes, and transforming products identified as waste into new resources. Our design and procurement processes focus on research and the use of innovative materials and alternative raw materials for a circular economy.
Cast resin transformers
We design and manufacture high quality HV/LV cast resin transformers, the most reliable solution for a wide range of applications from rectifiers to wind power and many others up to 36 kV.
Each of our transformers is tested before being shipped to the customer. They are safer, more environmentally friendly and more cost-effective than oil-fired transformers of the same power rating. Our E3-C2-F1 rated cast resin transformers offer unrivalled performance in the harshest environments (IEC 60076-11).
The Green T.HE has a partial discharge of up to 10 pC, which results in better stress resistance and longer service life. Green T.HE is lightweight and compact. Its new magnetic core allows it to be adapted to all kinds of needs.
Our wide range of cast resin transformers is available from 160 kVA to 20 MVA.
Cable management
Harness the power of efficient and flexible electricity distribution with our innovative rail and trunking solutions! Zucchini's range of rails is one of the most comprehensive on the market, ranging from 25 A to 6 300 A high power systems.
Our space-saving solutions ensure reliable and easily adaptable power supply for various applications. They are easy to install and scalable, so you can optimise your power distribution to its peak.
Thanks to their low fire load, the XCP series is fire-safe according to IEC 60331-1.
LBPLUS
The LBplus range meets all lighting and power requirements up to 63 amps. Two different profiles ensure that we meet your installation needs.
Type A (LBA) suspension brackets can be spaced up to three metres apart and Type B (LBB) up to seven metres apart.
LBplus data rails combined with our lighting solutions allow for automatic lighting control.
XCM
The XCM series is strong and reliable. It is available with aluminium alloy conductors from 160 to 1 000 amps and 99.9% electrolytic copper conductors from 250 to 1 000 amps. Terminal boxes range from 16 to 1 000 amps and can be fitted with protective devices.
The XCM is the ideal solution for vertical applications where no busbar blocking or thermal expansion elements are required.
XCP
The XCP series is very compact. Power rails with aluminium or copper conductors are available from 630 to 6 300 amps and have an IP55 rating. IP65 is also available.
The XCP-S offers the most compact and lightweight solution for the most common performance needs.
The XCP-HP has a higher energy saving capacity and short circuit resistance. It is designed to operate at 55°C, making it the perfect solution for heavy duty applications.
RCP
The RCP series provides exceptional resilience and protection for critical infrastructure in extreme indoor and outdoor environments. Its long lifetime ensures reliable performance in critical infrastructures.
RCP rails are IP68 rated. Aluminium or copper conductors embedded in epoxy resin provide mechanical strength and electrical insulation.
UPS devices
We can provide you with UPS equipment installed, commissioned and serviced. We offer uninterruptible power supply in both single-phase and three-phase configurations. We optimise power phase sizing and thoroughly test each unit to ensure excellent reliability.
Our innovative charging system extends the life of our batteries by up to 50%. Cutting-edge technology ensures the best possible reliability, which is why we settle for only the best.
Single-phase
Compact, easy to install and configure. Our single-phase uninterruptible power systems offer complete and reliable protection for your equipment, excellent value for money and they guarantee a sustainable investment.
Three-phase
The transformerless technology of our three-phase UPS devices ensures high quality power generation with up to 96% efficiency. A conventional transformer model is also available. Online double conversion and DSP microprocessors ensure accurate and continuous control of all measurements and power factor correction (PFC).
Contact us
Request a quote
Jari Hirvonen
UPS-systems
Tel. 040 665 2850
jari.hirvonen@legrand.com
Jani Åkerlund
Regional Manager
Tel. 050 323 2910
jani.akerlund@legrand.com
kW-set Oy
Certified partner,
cable management
Tel. 020 741 5640
myynti@kwset.fi
Caverion Suomi Oy
Certified partner,
UPS
Puh. 010 4071
Contact form
kW-set, a specialist in backup power, offers high-quality solutions as a turnkey service.
Caverion designs, installs, services and maintains all technical systems in buildings.