-
Inner diameter
-
Inner diameter
-
Inner diameter
-
Inner diameter
-
Inner diameter
-
Inner diameter
-
Material
-
Surface polished
-
Material quality
-
Quality of surface coating
-
Quality of surface coating
-
Surface mounting
-
Model
-
Surface protection
-
Connection 1
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Connection 2
-
Suitable for hollow wall installation
-
Machine and systems installation
-
Machine and systems installation
-
Suitable for underfloor installation (bitumen, hot asphalt)
-
Suitable for underfloor installation (screed)
-
Suitable for underfloor installation (screed)
-
Outdoor installation
-
Flush-mounted installation
-
Installation on wood
-
Surface brushed
-
Suitable for concrete installation
-
Suitable for underground installation
-
Colour
-
Colour
-
Colour
1122011
Installation pipe, metal JAP-32-2 Al C4 32x3000 BLK
1122013
Installation pipe, metal JAP-40-2 Al C4 40x3000 BLK
1122014
Installation pipe, metal JAP-50-2 Al C4 50x3000 BLK
1118001
Installation pipe, metal JAP-20 Al C4 20x3000
1118031
Installation pipe, metal JAP-20-3 Al C4 20x3000 WHT
1118002
Installation pipe, metal JAP-25 Al C4 25x3000
1118032
Installation pipe, metal JAP-25-3 Al C4 25x3000 WHT
1118017
Installation pipe, metal JAP-32 Al C4 32x3000
1118047
Installation pipe, metal JAP-32 Al C4 32x3000 WHT
1118003
Installation pipe, metal JAP-40 Al C4 40x3000
1118033
Installation pipe, metal JAP-40-3 Al C4 40x3000 WHT
1118004
Installation pipe, metal JAP-50 Al C4 50x3000
1118034
Installation pipe, metal JAP-50-3 Al C4 50x3000 WHT
1118000
Installation pipe, metal JAP-16 Al C4 16x3000
1118030
Installation pipe, metal JAP-16-3 Al C4 16x3000 WHT
1122010
Installation pipe, metal JAP-25-2 Al C4 25x3000 BLK
1122008
Installation pipe, metal JAP-16-2 Al C4 16x3000 BLK
1122009
Installation pipe, metal JAP-20-2 Al C4 20x3000 BLK